MGR Retractable Handles Plastic, with Steel Locking Mechanism, with Securing Pin

Product description

MGR retractable handles are suitable when the handle must be withdrawn during automatic operation.

The handle is pulled out of its tapered seat in the direction of the arrow and then tilted. A compression spring locks the handle in both end positions. A positive lock is achieved in the operating position by way of a tapered seat located in the hub of the mechanism.

When mounting the retracting mechanism to its mating surface, the securing pin gives the retractable handle more torque stability.

Specification

Handle
Plastic, Phenolic (PF)

  • Operating temperature up to 266 °F (130 °C)
  • Black, shiny finish
  • Revolving

Retractable mechanism

  • Hub
    Steel, chrome plated
  • Stem
    Steel, zinc plated

RoHS

On request

  • For certain minimum quantities, other handle colors
Hide technical drawing
 MGR Plastic Retractable Handles, with Steel Locking Mechanism, with Securing Pin sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3d4d5l1l2l3l4l5l6l7l8l9
1.101/4 x 200.830.310.104.130.790.203.720.390.390.870.300.16
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5l1l2l3l4l5l6l7l8l9
0.83M 50.670.280.102.620.650.162.300.330.310.550.250.16
0.91M 50.670.280.102.810.650.162.500.330.310.710.250.16
0.98M 60.750.310.103.210.650.162.890.330.310.710.300.16
1.10M 60.830.310.104.130.790.203.720.390.390.870.300.16

Build & Price

Handle diameter d1
Thread d2

Inch


Metric


Handle diameter d1
Thread d2

Inch


Metric


Selected Part

Total (net)
US$35.30
In Stock: 3
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$35.30
100249US$32.36
250499US$29.42
≥ 500US$26.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.291 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MGR-21-M5MGR-23-M5MGR-25-M6MGR-28-M6MGR-1.10-1/4x20