MFB Cabinet U-Handles Plastic, with Tapped Inserts

Photo

 MFB Plastic Cabinet U-Handles, with Tapped Inserts

Product description

Information

Further enhancing the ergonomic styling of our cabinet U-handles MF, we have developed the cabinet U-handles MFB to give this style a broader range of mounting possibilities.

Specification

Handle
Nylon plastic

  • Black, RAL 9005SWSW, matte finish
  • Glass fiber reinforced
  • Operating temperature up to 230 °F (110 °C)

Tapped inserts
Brass


RoHS

On request

  • Additional colors
  • Various metric and inch size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
 MFB Plastic Cabinet U-Handles, with Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
bdl1h1h2l2t
0.831/4 x 20-3.681.421.184.410.35
1.021/4 x 205/16 x 184.611.611.345.470.35
1.061/4 x 205/16 x 185.201.771.466.140.35
1.105/16 x 18-7.051.971.658.030.35
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bdl1h1h2l2t
0.83M 6-3.681.421.184.410.35
1.02M 6M 84.611.611.345.470.35
1.06M 6M 85.201.771.466.140.35
1.10M 8-7.051.971.658.030.35

Build & Price

3D Product Configurator
Handle width b
Thread d

Inch


Metric


Length l1
Color
SW

Selected Part

Total US Dollars (net)
$4.39
In Stock: 252
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.39
100249$4.03
250499$3.66
≥ 500$3.29
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.072 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
MFB-21-M6-93.5-SWMFB-26-M6-117-SWMFB-26-M8-117-SWMFB-27-M6-132-SWMFB-27-M8-132-SWMFB-28-M8-179-SWMFB-21-1/4x20-93.5-SWMFB-26-1/4x20-117-SWMFB-26-5/16x18-117-SWMFB-27-1/4x20-132-SWMFB-27-5/16x18-132-SWMFB-28-5/16x18-179-SW