FTK Wing Nut Phenolic Plastic, with Brass Tapped Insert

Photo

 FTK Phenolic Plastic Wing Nut, with Brass Tapped Insert

Product description

Information

Due to its low height the wing nut FTK offers a comfortable grip for quick two finger clamping applications.

Specification

Wing body
Phenolic plastic

  • Glass filled
  • Temperature resistant up to 300 °F (149 °C)
  • Black, shiny finish

Tapped insert
Brass


RoHS

On request

Additional thread sizes

Technical drawing

3D
Hide technical drawing
 FTK Phenolic Plastic Wing Nut, with Brass Tapped Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t
1.131/4 x 200.500.750.130.38

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$1.49
In Stock: 584
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.49
100249$1.36
250499$1.24
≥ 500$1.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.025 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.