Part Options / Table
Show / Hide columns
Part Number | d1 | d2 | d3 | h1 | h2 | h3 | t |
|
|
|
|
|
|
|
|
D1990 | 1.25 | 10 x 24 | 0.63 | 1.31 | 0.50 | 0.81 | 0.38 |
D2000 | 1.25 | 10 x 32 | 0.63 | 1.31 | 0.50 | 0.81 | 0.38 |
D2010 | 1.25 | 1/4 x 20 | 0.63 | 1.31 | 0.50 | 0.81 | 0.38 |
Filter combination produces no result.
Show / Hide columns
Inch
d1 | d2 | d3 | h1 | h2 | h3 | t |
|
|
|
|
|
|
|
1.25 | 10 x 24 | 10 x 32 | 1/4 x 20 | 0.63 | 1.31 | 0.50 | 0.81 | 0.38 |
Filter combination produces no result.
Build & Price
3D Product Configurator
Selected Part
Total US Dollars (net)
$2.28
In Stock: 400
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 99 | $2.28 |
100 | 249 | $2.09 |
250 | 499 | $1.90 |
≥ 500 | | $1.71 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.018 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.