LWGX-TPA WAVE Synthetic Swivel Casters Nylon Plastic, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components

Photo

 LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: XK-FI-FK - Stainless steel ball bearing with stop-fix brake, with thread guard
Type: XK-FI-FK - Stainless steel ball bearing with stop-fix brake, with thread guard
 LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: XK-FI-FK - Stainless steel ball bearing with stop-fix brake, with thread guard  LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: G - Plain bearing  LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: G-FI - Plain bearing with stop-fix brake  LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: XK-FK - Stainless steel ball bearing with thread guard

Product description

Information

LWGX-TPA is corrosion-resistant and can withstand up to 100°C (212°F) sterilization by pressure steam cleaning.

Used primarily on medical, dental, instrumentation, hospital, food service and laboratory equipment.

Load capacity 110 kg.

Deep off-set allows simple mounting of casters without dismantling wheel from bracket.
Double sealed single-row grooved ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.

Combines very high load capacity with low mounting height.
Extremely quiet, non-marking, smooth running performance.

The indicated load capacity decreases if the ambient temperature exceeds 30°C (86°F).

Specification

Swivel Bracket

  • Reinforced nylon, modern, shapely design
  • Double-sealed corrosion-resistant grooved ball bearings in the swivel head
  • All parts incl. axle material are corrosion-resistant
  • RAL 7001 Silver Gray Color

Wheel

  • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
  • Plain or ball bearing with tread guard

RoHS

On request

For certain minimum quantities, other color variations
Anti-static versions "ELS"
Individual wheels, series TPA

Technical drawing

3D
Hide technical drawing
 LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
XK-FI-FKStainless steel ball bearing with stop-fix brake, with thread guard
XK-FKStainless steel ball bearing with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
DT2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use mounting
Bolt
F
Offset

Load Capacity
(kg)
43.941.265.312.170.43M10 / 3/8"1.50100.00
43.941.265.312.170.51M12 / 1/2"1.50100.00
54.921.266.302.170.43M10 / 3/8"1.57110.00
54.921.266.302.170.51M12 / 1/2"1.57110.00

Build & Price

3D Product Configurator
D
d
Type




Selected Part

Total US Dollars (net)
$55.97
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$55.97
2549$51.30
5099$46.64
≥ 100$41.98
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.793 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.