B-PATH Medium Duty Polyurethane Treaded Fixed Casters Steel, with Plate Mounting

Type: K-FK - Ball bearing with thread guard

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity 150 - 400 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, non-staining.

Specification

  • Bracket
    • Steel stamping, zinc plated, blue passivated finish, Cr6 free
    • Bolted wheel axle

  • Wheel
    • Thermoplastic polyurethane
    • Hardness 94° shore A
    • Dark gray
    • Chemically bonded for an inseparable connection to the wheel centre

  • Wheel center/rim
    • Impact-resistant nylon - Chemically bonded
    • Gray

RoHS

On request

  • Individual wheels, series PATH
Hide technical drawing
 B-PATH Steel Medium Duty Polyurethane Treaded Fixed Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

GPlain bearing
K-FKBall bearing with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
43.941.264.923 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"427 lbf (1900 N)
54.921.265.913 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"427 lbf (1900 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
3.1253.151.264.02100 x 8580 x 60M8 / 5/16"315 lbf (1400 N)
43.941.264.92100 x 8580 x 60M8 / 5/16"427 lbf (1900 N)
54.921.265.91100 x 8580 x 60M8 / 5/16"427 lbf (1900 N)
6.31256.301.577.68140 x 110105 x 75-80M10 / 3/8"877 lbf (3900 N)
87.871.579.25140 x 110105 x 75-80M10 / 3/8"877 lbf (3900 N)

Build & Price

D
Version



Type


D
Version



Type


Selected Part

Total (net)
US$37.27
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$37.27
5099US$34.16
100249US$31.06
≥ 250US$27.95
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.300 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

B-PATH-80-P1-GB-PATH-100-P1-GB-PATH-125-P1-GB-PATH-160-P3-GB-PATH-200-P3-GB-PATH-100-P12-K-FKB-PATH-125-P12-K-FK