BK-POTH Medium Duty Fixed Polyurethane Treaded Casters Zinc plated steel stamping, with Plate Mounting, Medium-Heavy Duty Bracket Series

Product description

Load capacity range 300-350 kg.
High operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance
Load capacity is based on manual operation.

Specification

  • Bracket
    • Steel stamping, zinc plated, blue passivated finish, Cr6 free
    • Bolted wheel axle

  • Wheel
    • High-quality thermoplastic polyurethane tread
    • Hardness 94° Shore A
    • Black
    • chemically bonded by a 2-component injection molding process to wheel

  • Wheel center/rim
    • impact-resistant nylon
    • natural white

RoHS

On request

  • Individual wheels, series POTH
Hide technical drawing
 BK-POTH Zinc plated steel stamping Medium Duty Fixed Polyurethane Treaded Casters, with Plate Mounting, Medium-Heavy Duty Bracket Series sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)

Type

GPlain bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
43.941.385.12100 x 8580 x 60M8 / 5/16"652 lbf (2900 N)
54.921.576.10100 x 8580 x 60M8 / 5/16"764 lbf (3400 N)

Build & Price

D
Version

Type

D
Version

Type

Selected Part

Total (net)
US$46.14
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$46.14
2549US$42.30
5099US$38.45
≥ 100US$34.61
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.342 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

BK-POTH-100-P1-GBK-POTH-125-P1-G