L-PATH Medium Duty Gray Rubber Wheel Swivel Casters Zinc plated steel stamping, with Plate Mounting

Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity 180 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, non-staining.

Specification

  • Bracket
    • Zinc plated steel stamping with plate mounting
    • Swivel bracket has twin ball races in the swivel head
    • Swivel head sealed
    • Bolted wheel axle
    • Brake lever made of steel, zinc-plated, blue-passivated finish

  • Tread
    • Thermoplastic polyurethane
    • Rim color dark gray color
    • Hardness 94° shore A

  • Wheel center
    • Impact-resistant nylon, silver gray color
    • Bearing type, centrally encapsulated ball bearing, with synthetic thread guard as standard

RoHS

On request

  • Individual wheels, series PATH
Hide technical drawing
 L-PATH Zinc plated steel stamping Medium Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting sketch

Part Options / Table

Version

P12Plate size (3 5/8" x 2 1/2")

Type

K-FKBall bearing with thread guard
K-FI-FKBall bearing with stop-fix brake, with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
4.003.941.264.923 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.42382 lbf (1700 N)
5.004.921.265.913 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.57382 lbf (1700 N)

Build & Price

D
Version

Type


D
Version

Type


Selected Part

Total (net)
US$50.82
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$50.82
5099US$46.59
100249US$42.35
≥ 250US$38.12
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.873 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

L-PATH-100-P12-K-FKL-PATH-100-P12-K-FI-FKL-PATH-125-P12-K-FKL-PATH-125-P12-K-FI-FK