LE-PATH Medium Duty Swivel Polyurethane Treaded Casters Steel, with Plate Mounting

Type: G - Plain bearing

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity range 150-300 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Steel stamping, zinc plated, blue passivated finish, Cr6 free
    • Double ball bearing in the swivel head
    • Swivel head sealed
    • Bolted wheel axle

  • Wheel
    • Polyurethane tread, injection molded
    • Hardness 98° Shore A
    • High quality nylon rim
    • Gray

  • Wheel center/rim
    • High-quality, impact resistant nylon
    • Chemically bonded
    • Silver gray

RoHS

On request

  • Wheel brackets with "stop-top" wheel and swivel brakes or directional locks
  • Individual wheels, series PTH
Hide technical drawing
 LE-PATH Steel Medium Duty Swivel Polyurethane Treaded Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P14Plate size (4 1/2" x 4")

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KBall bearing
K-FIBall bearing with stop-fix brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
6.31256.301.577.684 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10_/_3/8"2.13652 lbf (2900 N)
87.871.579.254 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10_/_3/8"2.13652 lbf (2900 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
3.1253.151.264.02100 x 8580 x 60M8 / 5/16"1.50315 lbf (1400 N)
43.941.264.92100 x 8580 x 60M8 / 5/16"1.42315 lbf (1400 N)
54.921.265.91100 x 8580 x 60M8 / 5/16"1.57315 lbf (1400 N)
6.31256.301.577.68140 x 110105 x 75-80M10 / 3/8"2.13652 lbf (2900 N)
87.871.579.25140 x 110105 x 75-80M10 / 3/8"2.13652 lbf (2900 N)

Build & Price

D
Version



Type




D
Version



Type




Selected Part

Total (net)
US$34.37
In Stock: 36
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$34.37
2549US$31.50
5099US$28.64
≥ 100US$25.78
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.294 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LE-PATH-80-P1-GLE-PATH-100-P1-GLE-PATH-100-P1-G-FILE-PATH-125-P1-GLE-PATH-125-P1-G-FILE-PATH-160-P3-GLE-PATH-200-P3-GLE-PATH-160-P14-KLE-PATH-160-P14-K-FILE-PATH-200-P14-KLE-PATH-200-P14-K-FI