LKRXA-TPA Light Duty Swivel Casters Stainless Steel, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Heavy Bracket Series

Photo

 LKRXA-TPA Stainless Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Heavy Bracket Series Type: KD-FI-FK - Ball bearing seals with stop-fix brake, with thread guard
Type: KD-FI-FK - Ball bearing seals with stop-fix brake, with thread guard
 LKRXA-TPA Stainless Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Heavy Bracket Series Type: KD-FI-FK - Ball bearing seals with stop-fix brake, with thread guard  LKRXA-TPA Stainless Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Heavy Bracket Series Type: G - Plain bearing  LKRXA-TPA Stainless Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Heavy Bracket Series Type: G-FI - Plain bearing with stop-fix brake  LKRXA-TPA Stainless Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Heavy Bracket Series Type: KD-FK - Ball bearing seals with thread guard

Product description

Information

Load capacity range 100-120 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

Bracket

  • High quality, chromium-nickel plated stainless steel, European Standard No. 1.4301 (AISI 304)
  • with bolt hole mounting
  • double ball bearing in the swivel head
  • Strong central king pin
  • Bolted wheel axle

Wheel

  • Gray thermoplastic rubber, smooth rolling
  • non-marking tire (85° Shore A hardness)
  • bonded to polypropylene wheel center
  • Ball bearing version supplied with synthetic thread guards

RoHS

On request

Individual wheels, series TPA
Anti-static "ELS" series

Technical drawing

3D
Hide technical drawing
 LKRXA-TPA Stainless Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Heavy Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KD-FI-FKBall bearing seals with stop-fix brake, with thread guard
KD-FKBall bearing seals with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height

Plate
Diameter
d
Bolt Hole
Size

Use Mounting
Bolt
F
Offset
Swivel
Caster

Load
Capacity
(kg)
3.1253.151.264.252.240.43M10 / 3/8"1.57100.00
43.941.265.242.240.43M10 / 3/8"1.57110.00
54.921.266.222.240.43M10 / 3/8"1.57120.00
3.1253.151.264.252.240.51M12 / 1/2"1.57100.00
43.941.265.242.240.51M12 / 1/2"1.57110.00
54.921.266.222.240.51M12 / 1/2"1.57120.00

Build & Price

3D Product Configurator
D
d
Type




Selected Part

Total US Dollars (net)
$56.45
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$56.45
2549$51.75
5099$47.05
≥ 100$42.34
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.045 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.