FWS Heavy Duty Flat Washers Steel / Stainless Steel

Photo

 FWS Steel / Stainless Steel Heavy Duty Flat Washers Material: ST - Steel
Material: ST - Steel
 FWS Steel / Stainless Steel Heavy Duty Flat Washers Material: ST - Steel  FWS Steel / Stainless Steel Heavy Duty Flat Washers Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Heavy duty flat washers FWS are machined from solid bar. They are ground flat and parallel.

Specification

  • SteelST
    Cold finished steel
    • Case-hardened
    • Black oxide finish

  • Stainless steelNI AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
 FWS Steel / Stainless Steel Heavy Duty Flat Washers sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
For screws
with thread size
d2d1s
1/40.690.270.19
5/160.810.340.19
3/80.940.390.19
1/21.130.530.19
5/81.380.660.19
3/41.630.780.25
7/81.750.910.25
1.002.001.030.25

Build & Price

3D Product Configurator
Screw size
Outer diameter d2
Material


Selected Part

Total US Dollars (net)
$2.30
In Stock: 239
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.30
100249$2.11
250499$1.92
≥ 500$1.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.018 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

FWS-1/4-0.69-STFWS-1/4-0.69-NIFWS-5/16-0.81-STFWS-5/16-0.81-NIFWS-3/8-0.94-STFWS-3/8-0.94-NIFWS-1/2-1.13-STFWS-1/2-1.13-NIFWS-5/8-1.38-STFWS-5/8-1.38-NIFWS-3/4-1.63-STFWS-3/4-1.63-NIFWS-7/8-1.75-STFWS-7/8-1.75-NIFWS-1.00-2.00-STFWS-1.00-2.00-NI

This could also be interesting...