GN 57.3 Retaining Magnets Neodymium, Iron, Boron, with Threaded Stud, with Rubber Jacket

GN 57.3 Neodymium, Iron, Boron Retaining Magnets, with Threaded Stud, with Rubber Jacket Type: A - With 1 threaded stud
Color: SW - Black
Type: A - With 1 threaded stud
Color: SW - Black

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

The retaining magnets GN 57.3 with rubber jacket form a system together with the steel part that shields and strengthens the magnet, optimally concentrating the magnetic flux on the rubberized magnetic surface.

The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.

Specification

Magnet material
NdFeB
Neodymium, iron, boron
Operating temperature up to 176 °F (80 °C)


Steel part
Zinc plated


Sheathing
Thermoplastic polyurethane (TPE)

  • BlackSWSW
  • WhiteWSWS
  • Hardness ≈ 80 Shore A

RoHS

Accessory

Holding Disks GN 70
Self-Adhesive Disks GN 70.1

On request

  • Other colors
  • Other Shore hardnesses
Hide technical drawing
GN 57.3 Neodymium, Iron, Boron Retaining Magnets, with Threaded Stud, with Rubber Jacket sketch

Part Options / Table

Type

AWith 1 threaded stud
BWith 2 threaded studs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bl1d
Type A

Type B
h1h2l2Nominal magnetic forces
0.891.38M 4M 40.240.240.6720.91 lbf (93 N)
0.892.17M 4M 40.240.241.1831.47 lbf (140 N)
0.892.95M 4M 40.240.241.9746.09 lbf (205 N)
1.772.32M 6M 60.330.591.0653.95 lbf (240 N)
1.772.91M 8M 60.330.591.4280.93 lbf (360 N)
1.774.33M 8M 60.330.592.68119 lbf (530 N)

Build & Price

Width b
Length l1
Thread d (Type A)
Thread d (Type B)
Type


Color
SW
WS
Width b
Length l1
Thread d (Type A)
Thread d (Type B)
Type


Color
SW
WS

Selected Part

Total (net)
US$19.81
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$19.81
2549US$18.16
5099US$16.51
≥ 100US$14.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.189 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 57.3-22,5-35-M4-A-SWGN 57.3-22,5-35-M4-A-WSGN 57.3-22,5-35-M4-B-SWGN 57.3-22,5-35-M4-B-WSGN 57.3-22,5-55-M4-A-SWGN 57.3-22,5-55-M4-A-WSGN 57.3-22,5-55-M4-B-SWGN 57.3-22,5-55-M4-B-WSGN 57.3-22,5-75-M4-A-SWGN 57.3-22,5-75-M4-A-WSGN 57.3-22,5-75-M4-B-SWGN 57.3-22,5-75-M4-B-WSGN 57.3-45-59-M6-A-SWGN 57.3-45-59-M6-A-WSGN 57.3-45-59-M6-B-SWGN 57.3-45-59-M6-B-WSGN 57.3-45-74-M8-A-SWGN 57.3-45-74-M8-A-WSGN 57.3-45-74-M6-B-SWGN 57.3-45-74-M6-B-WSGN 57.3-45-110-M8-A-SWGN 57.3-45-110-M8-A-WSGN 57.3-45-110-M6-B-SWGN 57.3-45-110-M6-B-WS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.