DIN 7979 Dowel Pins Steel, with Internal Thread

Photo

DIN 7979 Steel Dowel Pins, with Internal Thread

Product description

Information

Dowel pins DIN 7979 connect, secure and position machine parts.

They are used in conjunction with blind holes. The centering step assists with pressing in the part. The flat section relieves trapped air, making them easier to insert and remove.

The dowel pin can be removed via the internal thread using an extractor puller handle or slide hammer. The protective countersink d3 on the thread protects it from damage during installation.

The dimensions correspond to ISO 8735. In combination with a location hole H7, a transition fit can be achieved.

Specification

SteelST

  • Hardened (HRC 60 ±2)
  • Fit dimension d1 ground, plain finish

RoHS

On request

Stainless steel

Technical drawing

3D
Hide technical drawing
DIN 7979 Steel Dowel Pins, with Internal Thread sketch

Part Options / Table

Type

DHardened
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 m6l1 js15d2d3l2l3l4rt
0.23620.7870.9451.1021.2601.4171.5751.7721.9692.1652.362--M 40.170.080.030.040.240.24
0.31500.7870.9451.1021.2601.4171.5751.7721.9692.1652.3622.756-M 50.210.100.040.050.310.31
0.39370.7870.9451.1021.2601.4171.5751.7721.9692.1652.3622.7563.150M 60.250.120.050.050.390.39
0.47240.9451.1021.2601.4171.5751.7721.9692.1652.3622.7563.1503.937M 60.250.150.060.050.390.47
0.62991.2601.5751.9692.3622.7563.1503.9374.724----M 80.330.190.080.060.470.63
0.78741.9692.3622.7563.1503.9374.724------M 100.410.240.100.060.630.79

Build & Price

3D Product Configurator
Type

Diameter d1
Length l1
Material

Selected Part

Total US Dollars (net)
$1.41
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 7979-D-6-20-STDIN 7979-D-6-24-STDIN 7979-D-6-28-STDIN 7979-D-6-32-STDIN 7979-D-6-36-STDIN 7979-D-6-40-STDIN 7979-D-6-45-STDIN 7979-D-6-50-STDIN 7979-D-6-55-STDIN 7979-D-6-60-STDIN 7979-D-8-20-STDIN 7979-D-8-24-STDIN 7979-D-8-28-STDIN 7979-D-8-32-STDIN 7979-D-8-36-STDIN 7979-D-8-40-STDIN 7979-D-8-45-STDIN 7979-D-8-50-STDIN 7979-D-8-55-STDIN 7979-D-8-60-STDIN 7979-D-8-70-STDIN 7979-D-10-20-STDIN 7979-D-10-24-STDIN 7979-D-10-28-STDIN 7979-D-10-32-STDIN 7979-D-10-36-STDIN 7979-D-10-40-STDIN 7979-D-10-45-STDIN 7979-D-10-50-STDIN 7979-D-10-55-STDIN 7979-D-10-60-STDIN 7979-D-10-70-STDIN 7979-D-10-80-STDIN 7979-D-12-24-STDIN 7979-D-12-28-STDIN 7979-D-12-32-STDIN 7979-D-12-36-STDIN 7979-D-12-40-STDIN 7979-D-12-45-STDIN 7979-D-12-50-STDIN 7979-D-12-55-STDIN 7979-D-12-60-STDIN 7979-D-12-70-STDIN 7979-D-12-80-STDIN 7979-D-12-100-STDIN 7979-D-16-32-STDIN 7979-D-16-40-STDIN 7979-D-16-50-STDIN 7979-D-16-60-STDIN 7979-D-16-70-STDIN 7979-D-16-80-STDIN 7979-D-16-100-STDIN 7979-D-16-120-STDIN 7979-D-20-50-STDIN 7979-D-20-60-STDIN 7979-D-20-70-STDIN 7979-D-20-80-STDIN 7979-D-20-100-STDIN 7979-D-20-120-ST

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.