GN 9027 Spiral Cam Lever Steel

Photo

GN 9027 Steel Spiral Cam Lever Type: A - Without contact plate
Type: A - Without contact plate
GN 9027 Steel Spiral Cam Lever Type: A - Without contact plate GN 9027 Steel Spiral Cam Lever Type: B - With contact plate

Product description

Information

Spiral cam levers GN 9027 are used to quickly clamp fixture and machine components with high clamping forces, independent of the direction of the lever. The pitch of the double-sided clamping spiral creates a self-locking effect.

Due to the robust design, the lever can be extended by attaching a tube or brought into the desired clamping position by using a soft-face hammer. No torque is applied to the clamping screw or the clamping point during the clamping operation.

When combined with swing bolts DIN 444 / GN 1524, the spiral cam levers are suitable for many different applications. The contact plate of type B prevents damage to the clamping surface. The clamping mechanism can be lubricated for easier operation.

Specification

Lever body
Steel, case-hardened
Blackened finishBTBT


Pin
Steel, case-hardened


Contact plate
Steel, case-hardened


Retaining rings DIN 471
Steel


RoHS

Accessory

Swing Bolts DIN 444
Swing Bolts GN 1524 (with Extended Thread Length)

Technical drawing

Hide technical drawing
GN 9027 Steel Spiral Cam Lever sketch

Part Options / Table

Type

AWithout contact plate
BWith contact plate
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1 f8a1 ≈a2 ≈b1 +0.008b2d2d3h ≈
Stroke
l2 ≈FS ≈
Clamping force
MH in Nm
Torque
2.520.3150.350.480.3620.940.390.790.0391.611686 lbf (7.5 kN)25
3.150.3940.390.560.4801.100.470.940.0432.132698 lbf (12 kN)45
3.940.4720.490.700.5591.300.631.100.0552.764047 lbf (18 kN)80
4.920.6300.630.890.6771.610.791.420.0673.467644 lbf (34 kN)200

Build & Price

Length l1
Diameter d1
Type


Finish
BT

Selected Part

Total US Dollars (net)
$42.35
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$42.35
2549$38.82
5099$35.29
≥ 100$31.76
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.152 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 9027-64-8-A-BTGN 9027-64-8-B-BTGN 9027-80-10-A-BTGN 9027-80-10-B-BTGN 9027-100-12-A-BTGN 9027-100-12-B-BTGN 9027-125-16-A-BTGN 9027-125-16-B-BT

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.