GN 474.3 Parallel Mounting Clamps with Adjustable Spindle Aluminum

Photo

GN 474.3 Aluminum Parallel Mounting Clamps with Adjustable Spindle Type: K - With two adjustable levers and two socket cap screws
Finish: ELS - Anodized finish, black
Type: K - With two adjustable levers and two socket cap screws
Finish: ELS - Anodized finish, black
GN 474.3 Aluminum Parallel Mounting Clamps with Adjustable Spindle Type: K - With two adjustable levers and two socket cap screws
Finish: ELS - Anodized finish, black GN 474.3 Aluminum Parallel Mounting Clamps with Adjustable Spindle Type: K - With two adjustable levers and two socket cap screws
Finish: MT - Matte, tumbled finish GN 474.3 Aluminum Parallel Mounting Clamps with Adjustable Spindle Type: S - With four socket cap screws
Finish: ELS - Anodized finish, black GN 474.3 Aluminum Parallel Mounting Clamps with Adjustable Spindle Type: S - With four socket cap screws
Finish: MT - Matte, tumbled finish

Product description

Information

Parallel mounting clamps with adjustable spindle GN 474.3 are used for adjusting measuring or test setups.

For coarse adjustments in millimeters, two adjacent clamping points are released so that the rod can be shifted quickly. When using Round Rods / Tubes GN 480.1 in type LS with longitudinal scale, their scale provides orientation during presetting.

For fine adjustments, two diagonally opposite clamping points are released. The relative position of the retaining rods/retaining tubes can then be set with the adjusting wheel. The adjusting distance can be read in 0.004 in (0.1 mm) increments based on the knurled graduations. Due to the integrated spring, the adjustment is free of backlash.

Specification

Mounting clamp
Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

Adjustable levers (Type K)

  • Zinc die-cast
    Powder coated
    Silver RAL 9006, textured finish
  • Threaded stud / retaining screw
    Stainless steel AISI 303

Adjusting wheel
Stainless steel AISI 303


Thrust washer
Plastic


Socket cap screws ISO 4762
Stainless steel AISI 304

  • 2x chemically blackened finish (Type S)
  • 2x plain finish (Type K / Type S)

Countersunk screw ISO 14581
Stainless steel AISI 304


Spring
Spring steel AISI 301


RoHS

Accessory

Adjustable Lever Kits GN 511
Round Rods / Tubes GN 480.1

Technical drawing

3D
Hide technical drawing
GN 474.3 Aluminum Parallel Mounting Clamps with Adjustable Spindle sketch

Part Options / Table

Type

KWith two adjustable levers and two socket cap screws
SWith four socket cap screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore for
shaft tol. -0.004
a
Stroke max.
d2d3d4hkl1
max.
l2l3l4m
B 80.470.75M 4M 40.930.551.572.320.530.871.26
B 120.710.83M 5M 51.260.631.972.870.671.181.54
B 160.941.02M 6M 61.380.792.523.580.811.771.97

Build & Price

3D Product Configurator
Bore d1
Type


Finish

Assembly Variants

As delivered

4512ab8f-1cc8-46d3-8aef-4c25b84f48e5

Clamping points inverted

Movable mounting clamp, angular and clamping point inverted

Fixed mounting clamp, angular and clamping point inverted

0171b5a6-6ec9-46c4-b59a-959753c0ac40 c407a8d0-6e81-4cc9-a852-677f1c9143a0 0bc84bd1-ddd9-4f5d-940b-e7baec945d57

Application Example

f2ae7b8b-c3a7-48b2-851b-92d86e132d4f

Adjustment

704a8a19-6d4d-4365-b0cf-c7e8c798d9d5

Line scaling on adjusting wheel for adjustment in 0.004 in (1/10 mm) increments

Selected Part

Total US Dollars (net)
$88.49
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$88.49
1024$81.11
2549$73.74
≥ 50$66.37
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.202 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.