GN 743.6 Fluid Sight Glasses Aluminum, with ESG Safety Glass, ATEX Explosion Protective

Photo

GN 743.6 Aluminum Fluid Sight Glasses, with ESG Safety Glass, ATEX Explosion Protective
ATEX

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

Fluid sight glasses GN 743.6 are suitable for use in potentially explosive atmospheres. They comply with the European explosion protection directive (ATEX) 2014/34/EU.

A detailed operating instruction is available and included with every fluid sight glass. In addition, the housings are provided with an ATEX label.

These fluid sight glasses offer a scratch proof sight glass of high stability. The placement of the seal on the outer diameter of the glass eliminates leakage independent from over or under tightening of the sight glass.

The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.

These fluid sight glasses can also be used on pressurized tanks. Tests regarding maximum pressure are available.

Assembly note:
For wall thicknesses below 0.16 in (4 mm), use GN 7430 thin hex nuts.

Specification

Body
Aluminum
Front surface fine turned


Sight glass
ESG safety glass


Seals
Rubber FPM (Viton®)


Circlip
Stainless steel AISI 301


Temperature range:
from -4 °F to +302 °F (-20 °C to +150 °C)


RoHS

Accessory

Thin Hex Nuts GN 7430

On request

EPDM seals

Technical drawing

3D
Hide technical drawing
GN 743.6 Aluminum Fluid Sight Glasses, with ESG Safety Glass, ATEX Explosion Protective sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3l1l2s
0.43G 3/8M 16 x 1.5--0.870.310.310.79
0.55G 1/2M 20 x 1.5--1.020.330.350.91
0.71G 3/4M 26 x 1.5M 27 x 1.5M 27 x 21.260.350.431.18

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Fine thread d2

Selected Part

Total US Dollars (net)
$23.31
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$23.31
5099$21.37
100249$19.43
≥ 250$17.48
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 743.6-11-G3/8GN 743.6-11-M16x1,5GN 743.6-14-G1/2GN 743.6-14-M20x1,5GN 743.6-18-G3/4GN 743.6-18-M26x1,5GN 743.6-18-M27x1,5GN 743.6-18-M27x2

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.