EN 633 Wing Screws Technopolymer Plastic, with Steel Threaded Stud, Ergostyle®

Photo

EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DBL - Blue, RAL 5024, matte finish
ELESA original design
code: EWN.p
Color of the cover cap: DBL - Blue, RAL 5024, matte finish
EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DBL - Blue, RAL 5024, matte finish EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DGB - Yellow, RAL 1021, matte finish EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DGN - Green, RAL 6017, matte finish EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DOR - Orange, RAL 2004, matte finish EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DRT - Red, RAL 3000, matte finish EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The slightly concave identations on the ends of the wing screws EN 633 help to position the fingers to apply the maximum force when tightening.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Wing body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, similar to RAL 7021, matte finish

Threaded stud
Steel, zinc plated, blue passivated finish


Color of the cover cap
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Technical drawing

3D
Hide technical drawing
EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length ld3bh1h2
1.851/4 x 205/16 x 180.751.00-0.530.280.940.22
2.175/16 x 18-0.751.001.500.630.311.100.26
2.763/8 x 16-1.001.50-0.790.391.420.31
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3bh1h2
1.57M 5-0.630.791.18--0.530.240.790.16
1.57M 6M 80.630.790.981.181.570.530.240.790.16
1.89M 5-0.630.791.18--0.530.280.940.22
1.89M 6M 80.630.790.981.181.570.530.280.940.22
2.17M 8M 100.791.181.57--0.630.311.100.26
2.48M 8M 100.791.181.57--0.750.351.260.30
2.76M 8-0.791.181.57--0.790.391.420.31
2.76M 10-0.791.181.57--0.790.391.420.31

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Length l
Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total US Dollars (net)
$2.52
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$2.52
10249$2.43
250499$2.29
≥ 500$2.06
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.