EN 635 Single Wing Nuts Technopolymer Plastic, with Brass Tapped Insert, Ergostyle®

ELESA original design
code: ESN.
Color of the cover cap: DRT - Red, RAL 3000, matte finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

The slightly concave identations on the end of the single wing nuts EN 635 helps to position the fingers to apply the maximum force when tightening.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Wing body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, similar to RAL 7021, matte finish

Tapped insert
Brass


Color of the cover cap
Black-gray, RAL 7021, matte finishDSGDSG


RoHS

On request

Other cover cap colors for inch sizes
For certain minimum quantities, metric tapped versions with AISI 303 stainless steel insert

Hide technical drawing
EN 635 Technopolymer Plastic Single Wing Nuts, with Brass Tapped Insert, Ergostyle® sketch

Part Options / Table

Type

EWith tapped blind bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
rd1d2d4bh1h2h3h4
1.081/4 x 205/16 x 180.630.470.311.100.260.710.98
1.385/16 x 183/8 x 160.790.590.391.420.310.791.26
*Only available for metric sizes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
rd1d2d4bh1h2h3h4
1.08M 6M 80.630.470.311.100.260.710.98
1.38M 8M 100.790.590.391.420.310.791.26
*Only available for metric sizes

Build & Price

Handle radius r
Thread d1

Inch


Metric


Type

Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Handle radius r
Thread d1

Inch


Metric


Type

Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total (net)
US$4.21
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$4.21
10249US$4.05
250499US$3.83
≥ 500US$3.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.