EN 533 Three-Lobed Knobs Technopolymer Plastic, with Brass / Stainless Steel Tapped Insert

ELESA original design
code: VB.839
Color of the cover cap: DSW - Black, RAL 9005, matte finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The ergonomic shape of the three-lobed knobs EN 533 supports effective gripping, resulting in a high torque.

Specification

Three-lobed knob
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Tapped insert

  • BrassMS
  • Stainless steelNI AISI 303

Color of the cover cap:
Black, RAL 9005, matte finishDSWDSW
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Hide technical drawing
EN 533 Technopolymer Plastic Three-Lobed Knobs, with Brass / Stainless Steel Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
MS Insert

NI Insert
d3h1h2t
min.
2.48M 8M 10M 80.911.200.630.51
3.15M 10M 12M 101.201.460.790.67
3.94M 12M 14M 121.381.690.910.79

Build & Price

Handle diameter d1
Thread d2 (Brass insert)
Thread d2 (Stainless steel insert)
Insert material


Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSW
Handle diameter d1
Thread d2 (Brass insert)
Thread d2 (Stainless steel insert)
Insert material


Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSW

Selected Part

Total (net)
US$9.39
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$9.39
10249US$9.05
250499US$8.54
≥ 500US$7.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.085 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.