EN 6470.2 Support Heads Plastic

Original design TTA. / TTB.
Type: D - With slotted holes

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Support heads EN 6470.2 are used in combination with boiler or threaded tubes to build transport systems or work tables. They connect the structure, e.g. with conveyor belts or control panels, at a right angle to the tube axis.

Specification

Support head
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to 212 °F (-30 °C to +100 °C)
  • Black, matte finish

Clamping set
Stainless steel AISI 304

  • Hex head screws DIN 931
  • Hex nuts DIN 934
  • Washers DIN 125

RoHS

On request

Type D with square 45 x 45

Hide technical drawing
EN 6470.2 Plastic Support Heads sketch

Part Options / Table

Type

DWith slotted holes
EWith bores
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Bore
Type D


Type E

Pipe size (inch)
DIN EN 10220 / EN 10255
B 42.4-1 1/4"
B 48.3B 48.31 1/2"
B 50.8--
B 60.3-2"

Build & Price

Bore d (Type D)
Bore d (Type E)
Type


Bore d (Type D)
Bore d (Type E)
Type


Selected Part

Total (net)
US$13.49
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
13US$13.49
424US$13.00
2549US$12.27
≥ 50US$11.04
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.760 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6470.2-B42,4-DEN 6470.2-B48,3-DEN 6470.2-B48,3-EEN 6470.2-B50,8-DEN 6470.2-B60,3-D

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.