EN 6473.2 Connecting Elements Stainless Steel, for EN 6471 / EN 6472 / EN 6473.1

Photo

EN 6473.2 Stainless Steel Connecting Elements, Retaining Rod, for EN 6471 / EN 6472 / EN 6473.1 Type: H - Retaining rod with internal thread
Original design MPG-P
Type: H - Retaining rod with internal thread
EN 6473.2 Stainless Steel Connecting Elements, Retaining Rod, for EN 6471 / EN 6472 / EN 6473.1 Type: H - Retaining rod with internal thread EN 6473.2 Stainless Steel Connecting Elements, Retaining Rod, for EN 6471 / EN 6472 / EN 6473.1 Type: HA - Retaining rod with threaded stud EN 6473.2 Stainless Steel Connecting Elements, Retaining Rod, for EN 6471 / EN 6472 / EN 6473.1 Type: HS - Retaining set
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Connecting elements EN 6473.2 fasten side guides or retaining profiles for side guide segments on conveyor sections. This also requires the use of side guide brackets EN 6476, EN 6476.2 or EN 6476.3.

Specification

Stainless steelNI AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
EN 6473.2 Stainless Steel Connecting Elements, Retaining Rod, for EN 6471 / EN 6472 / EN 6473.1 sketch

Part Options / Table

Type

HRetaining rod with internal thread
HARetaining rod with threaded stud
HSRetaining set
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Type H / HS

Type HA
d3d4l1l3l4A/Ft
D 12D 14D 16M 8M 100.240.793.940.200.670.510.79

Build & Price

3D Product Configurator
Type



Diameter d1
Material

Selected Part

Total US Dollars (net)
$14.44
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$14.44
424$13.91
2549$13.13
≥ 50$11.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.170 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6473.2-H-D12-NIEN 6473.2-HA-D12-NIEN 6473.2-HS-D12-NIEN 6473.2-H-D14-NIEN 6473.2-HA-D14-NIEN 6473.2-HS-D14-NIEN 6473.2-H-D16-NIEN 6473.2-HA-D16-NIEN 6473.2-HS-D16-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.