GN 676.5 Push / Pull Knobs Stainless Steel, with Tapped Blind Hole, Plain or Knurled Rim

Type: B - With knurl

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Knobs GN 676.5 are used in applications where a push or pull movement is required. Their concave top gives a more comfortable thumb grip.

The version with knurl (type B) can be used as a knurled nut.

Specification

Stainless steel AISI 303
Matte shot-blasted finish


RoHS

Hide technical drawing
GN 676.5 Stainless Steel Push / Pull Knobs, with Tapped Blind Hole, Plain or Knurled Rim sketch

Part Options / Table

Type

AWithout knurl
BWith knurl
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t
min.
0.83M 4M 50.490.710.410.39
0.98M 6M 80.570.890.550.47
1.22M 8-0.731.060.670.59
1.22M 10-0.731.060.670.67

Build & Price

Handle diameter d1
Thread d2
Type


Handle diameter d1
Thread d2
Type


Selected Part

Total (net)
US$11.08
In Stock: 4
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$11.08
100249US$10.15
250499US$9.23
≥ 500US$8.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 676.5-21-M4-AGN 676.5-21-M4-BGN 676.5-21-M5-AGN 676.5-21-M5-BGN 676.5-25-M6-AGN 676.5-25-M6-BGN 676.5-25-M8-AGN 676.5-25-M8-BGN 676.5-31-M8-AGN 676.5-31-M8-BGN 676.5-31-M10-AGN 676.5-31-M10-B

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.