EN 596 Revolving Ball Knobs Plastic, with Steel Threaded Stud, Ergostyle®

Original design
code: EBS+x
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Revolving ball knobs EN 596 are used in applications that require friction-free turning action, such as vertically positioned handwheels or cranked handles.

Specification

Handle
Plastic, Polypropylene (PP)

  • Operating temperature up to 175 °F (80 °C)
  • Black, matte finish

Threaded spindle
Steel, zinc plated, blue passivated finish


RoHS

Hide technical drawing
EN 596 Plastic Revolving Ball Knobs, with Steel Threaded Stud, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4 +0.02l1l2l3l4
1.77M 100.471.262.520.670.040.87

Build & Price

Ball diameter d1
Thread d2
Ball diameter d1
Thread d2

Selected Part

Total (net)
US$13.05
In Stock: 2
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$13.05
10249US$12.57
250499US$11.86
≥ 500US$10.67
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.200 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 596-45-M10

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.