EN 103.1 Trapezoidal Lead Nuts Plastic, Single-Start, with Flange

Photo

EN 103.1 Plastic Trapezoidal Lead Nuts, Single-Start, with Flange Material: POM - Plastic
Original design
code: NSF
Material: POM - Plastic
EN 103.1 Plastic Trapezoidal Lead Nuts, Single-Start, with Flange Material: POM - Plastic EN 103.1 Plastic Trapezoidal Lead Nuts, Single-Start, with Flange Material: PA - Plastic, polyamide
FDA

FDA compliant

Product description

Information

Trapezoidal lead nuts EN 103.1 are used together with trapezoidal lead screws GN 103. They can be fastened to the component to be adjusted via the bores in the flange.

The trapezoidal lead nuts should be lubricated to minimize wear.

Specification

Plastic, polyamidePA
Beige
Operating temperature
-40 °F to +194 °F (-40 °C to +90 °C)


PlasticPOM, polyacetal
FDA compliant plastic granulate
White
Operating temperature
-40 °F to +194 °F (-40 °C to +90 °C)


RoHS

Accessory

Trapezoidal Lead Screws GN 103

Technical drawing

Hide technical drawing
EN 103.1 Plastic Trapezoidal Lead Nuts, Single-Start, with Flange sketch

Part Options / Table

Lead direction

RHRight-hand thread
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 x P
Single-start
d2d3d4d5l1l2
10 x 20.981.651.340.200.980.39
10 x 30.981.651.340.200.980.39
12 x 31.101.891.500.241.100.47
14 x 41.101.891.500.241.380.47
16 x 41.101.891.500.241.730.47
18 x 41.101.891.500.241.730.47
20 x 41.262.171.770.281.730.47
24 x 51.262.171.770.281.730.47
30 x 61.502.441.970.281.810.55

Build & Price

Thread d1 x P
Lead direction

Material


Selected Part

Total US Dollars (net)
$59.35
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$59.35
424$57.19
2549$53.96
≥ 50$48.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.052 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 103.1-10x2-RH-PAEN 103.1-10x2-RH-POMEN 103.1-10x3-RH-PAEN 103.1-10x3-RH-POMEN 103.1-12x3-RH-PAEN 103.1-12x3-RH-POMEN 103.1-14x4-RH-PAEN 103.1-14x4-RH-POMEN 103.1-16x4-RH-PAEN 103.1-16x4-RH-POMEN 103.1-18x4-RH-PAEN 103.1-18x4-RH-POMEN 103.1-20x4-RH-PAEN 103.1-20x4-RH-POMEN 103.1-24x5-RH-PAEN 103.1-24x5-RH-POMEN 103.1-30x6-RH-PAEN 103.1-30x6-RH-POM

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.