EN 239.6 Hinges with Integrated Safety Switch Technopolymer Plastic, with Connector Cable

Photo

EN 239.6 Technopolymer Plastic Hinges with Integrated Safety Switch, with Connector Cable Type: AK - Cable at the top
ELESA original design

code: CFSW.
Type: AK - Cable at the top
EN 239.6 Technopolymer Plastic Hinges with Integrated Safety Switch, with Connector Cable Type: AK - Cable at the top EN 239.6 Technopolymer Plastic Hinges with Integrated Safety Switch, with Connector Cable Type: BK - Cable at the bottom EN 239.6 Technopolymer Plastic Hinges with Integrated Safety Switch, with Connector Cable Type: CK - Cable at the backside
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Hinges with integrated safety switch EN 239.6 are designed for monitoring guard doors and covers of machines and production equipment. Opening the door activates the switch contacts, which then interrupts a protective circuit via a break contact (NC) and at the same time signal the door opening by closing a make-contact element (NO).

The contact blocks are fitted with force-opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached is adjustable (see contact travel diagram).

The integrated contact block design makes these hinges compact, tamper-proof and easy to mount.

An operating instruction with important technical information is included with every hinge.

Specification

Body
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

Pin and mounting bushings
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

RoHS

Accessory

Flat Mounting Plates EN 239.8

On request

Hinges with operation angle > 0°
Hinges with other contact block
Body in gray, RAL 7040

Technical drawing

3D
Hide technical drawing
EN 239.6 Technopolymer Plastic Hinges with Integrated Safety Switch, with Connector Cable sketch

Part Options / Table

Type

AKCable at the top
BKCable at the bottom
CKCable at the backside

Identification no.

1Contact block with 2NC / 2NO
2Contact block with 3NC / 1NO
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2h1h2h3l3
Cable length in meters
m1m2
2.364.330.980.590.47251.653.58

Build & Price

3D Product Configurator
Width l1
Length l2
Identification no.


Type



Cable length (in meters) l3

Mechanical Features

Maximal load

Information without safety factor



Load
direction

GN 239.6 Skizze 1 GN 239.6 Skizze 2 GN 239.6 Skizze 3

Examples of calculation
→ see operating instruction

F max.

472.10 lbf (2100 N)

629.47 lbf (2800 N)

292.25 lbf (1300 N)

Assembly

From the front, with contersunk screws or cylinder head screws, e.g. DIN 7991 / DIN 912
From the back, with hex head screws or nuts, e.g. DIN 933 / DIN 934

Recommended torque

5 Nm (Screws and nuts M6)

Protection class

IP67

acc. to EN 60529

Switching principle, contact opening

Slow-action contacts
force-fitted, with positive opening

acc. to IEC 60947-5-1, K

Contact material

Silver alloy Ag 999

Operating travel diagram
(scheme)

The switching points are adjustable up to 4° in direction of 0°.

→ see operating instruction

Skizze Schaltwegdiagramm GN 239.6

Maximum operating frequency

1200 operating cycles / hour

acc. to IEC 60947-5-1
one operating cycle includes one opening and one closing action

Mechanical life span

106 operating cycles

acc. to IEC 60947-5-1
one operating cycle includes one opening and one closing action

Actuating speed

min. 2° / second, max. 90° / second

Electrical Features

Utilization Category

acc. to IMQ

DC 13: 24 V DC / 2 A (connector plug)
AC 15: 400 V AC / 4 A (cable)
DC 13: 250 V AC / 0.3 A (cable)

acc. to EN 60947-5-1
acc. to EN 60947-5-2

acc. to UL

Plug - C 300 / Q 300: AC / DC Control signals 24 V / 2 A electrical circuit cat. 2
Cable - C 300: 240 V AC / 0.75 A / Q 300: 250 V DC / 0.27 A / therm. current 2.5 A

Contacts, termination
8-pole connector M12 or
9 wire cable with
2 m or 5 m length
Pin and cable assignment

GN 239.6 Skizze 5

Type of cable

UL/CSA STYLE 2587 8X AWG 22

Short-circuit current

1000 A

acc. to IQM

Rated insulation voltage

30 V AC/DC (connector plug) and 400 AC (cable)

Short-circuit protection

4 A, 500 V, Type gG

Ambient temperature

-4 °F to +176 °F (-20 °C to 80 °C)

Degree of pollution, external

3

acc. to EN 60947-5-1

Mission time (TM)

20 years

acc. to EN ISO 13849-1

Number of cycles (B10 d)

2 000 000

acc. to EN 61820-2

Approvals, Conformities, Applicability

Low-voltage switchgear and controlgear
CE declaration
IMQ: CA02.04800
UL: E 360222

CE marking Drawing imq Drawing culus

EN 60947-1/2007
EN 60947-1-5 : 2004 + A1/2009

Safety applications

until SIL 3 / PL e

acc. to EN ISO 13849-1

Other important details and hints are given in the operating instructions for EN 239.6 hinges which are included with every hinge and which are also available as PDF downloads from “www.jwwinco.com“ under “Service“.
The hinges with integrated safety switch must be mounted and commissioned by qualified technical personnel in compliance with the details given in the operating instructions and with the national and international rules and regulations and the applicable standards. JW Winco will assume no statutory liability for missing or incorrect information and for any consequences arising therefrom.

Selected Part

Total US Dollars (net)
$167.02
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$167.02
424$160.95
2549$151.84
≥ 50$136.66
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.797 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.