GN 139.5 Hinges with Integrated Safety Switch Stainless Steel, with Connector Plug

Photo

GN 139.5 Stainless Steel Hinges with Integrated Safety Switch, with Connector Plug Type: A - Connector plug at the top
Type: A - Connector plug at the top
GN 139.5 Stainless Steel Hinges with Integrated Safety Switch, with Connector Plug Type: A - Connector plug at the top GN 139.5 Stainless Steel Hinges with Integrated Safety Switch, with Connector Plug Type: B - Connector plug at the bottom GN 139.5 Stainless Steel Hinges with Integrated Safety Switch, with Connector Plug Type: C - Connector plug at the backside (with 0.2 m cable)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 139.5 hinges with integrated safety switch are designed for monitoring doors and covers of machines and in manufacturing plants. Opening the door will activate the switch contacts which, in turn, will then e.g. interrupt a protective circuit via break contact (NC) and at the same time signal the door opening by closing a normally open contact element (NO). The contact blocks are fitted with positive opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached are adjustable.

Together with the integrated contact blocks, the hinges are a compact, easy to mount unit with an attractive design. The mounting from the back make the hinge more tamper-proof.

Specification

Body
Stainless steel precision casting AISI 316L
Polished, Ra < 0.8 µm


Pin
Stainless steel AISI 316L


RoHS

On request

Hinges with operating angle > 0°
Hinges with other contact loadings

Technical drawing

3D
Hide technical drawing
GN 139.5 Stainless Steel Hinges with Integrated Safety Switch, with Connector Plug sketch

Part Options / Table

Type

AConnector plug at the top
BConnector plug at the bottom
CConnector plug at the backside (with 0.2 m cable)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2l3l4l5h1h2m1m2m3m4
2.994.961.573.910.870.611.243.461.141.610.35

Build & Price

3D Product Configurator
Width l1
Length l2
Type



Mechanical Features

Maximal load

Information with safety factor



Load
direction

Drawing mechanical features GN 139.5 D. mechanical f. GN 139.5 D. Mechanical f.2 GN 139.5

Examples of calculation
→ see operating instruction

F max.

449.62 lbf (2000 N)

449.62 lbf (2000 N)

449.62 lbf (2000 N)

Assembly

From the backside, 10 x threads M6, 8 mm deep

Recommended torque

10 Nm (Screws M6)

Protection class

IP67 / IP69K
(Mind the cable conduit!)

acc. to EN 60529

Switching principle, contact opening

Slow-action contacts
force-fitted, with positive opening

acc. to IEC 60947-5-1
one operating cycle includes one opening and one closing action

Contact material

Silver alloy

Operating travel diagram
(scheme)

The switching points are adjustable up to 2° in direction of 0°.
→ see operating instruction

Skizze Schaltwegdiagramm GN 139.5

Maximum operating frequency

600 operating cycles / hour

acc. to IEC 60947-5-1
one operating cycle includes one opening and one closing action

Mechanical life span

106 operating cycles

Actuating speed

min. 2° / second, max. 90° / second

Electrical Features / Safety Features

Utilization Category

AC 15: 24 Vac / 2A / DC 13: 24 Vdc / 2A (connector plug)
AC 15: 250 Vac / 3A / DC 13: 250 Vdc / 0,3 A (cable)

acc. to EN 60947-5-1

Contacts, termination
8-pole connector M12 or
9 wire cable with
2 m or 5 m length
Pin and cable assignment

electrical features GN 139.5

Type of cable

9x0,34 mm², PVC H05VV-F, black

acc. to IEC 60332-1

Short-circuit current

1000 A

acc. to EN 60947-5-1

Rated insulation voltage

30 V AC / 36 V DC (connector plug) / 250 VAC (cable)

Short-circuit protection

2 A, 500 V, Typ gG (connector plug) / 3 A, 500 V, Typ gG (cable)

Ambient temperature

13 °F up to 176 °F (-25 °C up to + 80 °C)

Degree of pollution, external

3

acc. to EN 60947-5-1

Safety parameters

B10: 1 000 000, B10 d: 5 000 000,
B10 / B10 d: 20%

acc. to EN ISO 13849-1

Approvals, Conformities, Applicability

Low-voltage switchgear and controlgear
CE declaration
EAC- and UL-certified

CE marking EAC-Logo Drawing culus

EN 60947-1/2007
EN 60947-1-5 : 2004 + A1/2009

Safety applications

until SIL 3 / PL e

acc. to EN ISO 13849-1

Other important details and hints are given in the operating instruction for GN 139.5 hinges which are included with every hinge and they are also available as PDF downloads from “www.jwwinco.com“ under “Service“.

The hinges with integrated safety switch must be mounted and commissioned by qualified technical personnel in compliance with the details given in the operating instructions and with the national / international rules and regulations along with the applicable standards. JW Winco will assume no statutory liability for missing or incorrect information and for any consequences arising therefrom.

Selected Part

Total US Dollars (net)
$842.44
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$842.44
1024$772.24
2549$702.04
≥ 50$631.83
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.911 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.