EN 449 Snap Door Latches Technopolymer Plastic

Photo

EN 449 Technopolymer Plastic Snap Door Latches Type: A - Snap latch without hook, without finger handle
Color: SW - Black, matte finish
ELESA original design
code: BMS
Type: A - Snap latch without hook, without finger handle
Color: SW - Black, matte finish
EN 449 Technopolymer Plastic Snap Door Latches Type: A - Snap latch without hook, without finger handle
Color: SW - Black, matte finish EN 449 Technopolymer Plastic Snap Door Latches Type: A - Snap latch without hook, without finger handle
Color: LG - Gray, matte finish EN 449 Technopolymer Plastic Snap Door Latches Type: B - Snap latch with hook, with finger handle
Color: LG - Gray, matte finish EN 449 Technopolymer Plastic Snap Door Latches Type: B - Snap latch with hook, with finger handle
Color: SW - Black, matte finish

Product description

Information

EN 449 snap door latches are an easy way of holding swing doors shut.

A spring loaded latch (type A) snaps tight when pushed closed and releases when pulled open. In the design with finger handle (type B), the door is held shut via the hook latch. The door is unlatched by lifting the finger handle. This finger handle can be used in place of a separate door operating handle.

Specification

Latch housing
Plastic
Technopolymer (Poylamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finishSWSW
  • Gray, matte finishLGLG

Thrust spring
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
EN 449 Technopolymer Plastic Snap Door Latches sketch

Part Options / Table

Type

ASnap latch without hook, without finger handle
BSnap latch with hook, with finger handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bHolding force FH
(for Type A with bore distance 34 mm)
1.5022.48 lbf (100 N)

Build & Price

3D Product Configurator
Width b
Type


Color
LG
SW

Selected Part

Total US Dollars (net)
$7.18
In Stock: 18
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$7.18
799$6.92
100249$6.53
≥ 250$5.87
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.051 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.