EN 449.1 Snap Door Latches Technopolymer Plastic, Adjustable, with Cover Caps

Photo

EN 449.1 Technopolymer Plastic Snap Door Latches, Adjustable, with Cover Caps Type: A - Snap latch without hook, without finger handle
Color: LG - Gray, matte finish
ELESA original design
code: BMST
Type: A - Snap latch without hook, without finger handle
Color: LG - Gray, matte finish
EN 449.1 Technopolymer Plastic Snap Door Latches, Adjustable, with Cover Caps Type: A - Snap latch without hook, without finger handle
Color: LG - Gray, matte finish EN 449.1 Technopolymer Plastic Snap Door Latches, Adjustable, with Cover Caps Type: A - Snap latch without hook, without finger handle
Color: SW - Black, matte finish EN 449.1 Technopolymer Plastic Snap Door Latches, Adjustable, with Cover Caps Type: B - Snap latch with hook, with finger handle
Color: LG - Gray, matte finish EN 449.1 Technopolymer Plastic Snap Door Latches, Adjustable, with Cover Caps Type: B - Snap latch with hook, with finger handle
Color: SW - Black, matte finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

EN 449.1 adjustable snap door latches are typically mounted on T-slot aluminum profile systems. They are a simple solution for opening and closing swinging doors.

The elongated holes allow the snap door latches to be mounted on aluminum profile systems with different cross sections. In addition, the distance of 1 mm between the individual elements, which is needed for the latches to work, can be easily adjusted.

A spring loaded latch (type A) snaps tight when pushed closed and releases when pulled open. In the design with finger handle (type B), the door is held shut via the hook latch. The door is unlatched by lifting the finger handle. This finger handle can be used in place of a separate door operating handle.

Product comes supplied unmounted.

Specification

Latch housing
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finishSWSW
  • Gray, matte finishLGLG

Cover cap
Plastic
(Polybutylene terephthalate PBT)


Bearing plate
Steel, blackened finish


Thrust spring
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
EN 449.1 Technopolymer Plastic Snap Door Latches, Adjustable, with Cover Caps sketch

Part Options / Table

Type

ASnap latch without hook, without finger handle
BSnap latch with hook, with finger handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bHolding force  FH
(Type A with 1 mm distance)
2.2422.48 lbf (100 N)

Build & Price

3D Product Configurator
Width b
Type


Color
LG
SW

Selected Part

Total US Dollars (net)
$15.08
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$15.08
799$14.53
100249$13.71
≥ 250$12.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.125 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 449.1-57-A-SWEN 449.1-57-B-SWEN 449.1-57-A-LGEN 449.1-57-B-LG

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.