EN 541.5 Fluid Sight Glasses Plastic, with Prismatic Effect, Temperature Resistant up to 302 °F

Photo

EN 541.5 Plastic Fluid Sight Glasses, with Prismatic Effect, Temperature Resistant up to 302 °F
ELESA original design
code: HFTX-HT-GL

Product description

Information

Fluid sight glasses EN 541.5 have a high mechanical strength. Therefore, they are designed to be relatively thin.

These fluid sight glasses are fitted with a window creating a prismatic effect of a 'cat’s eye' to provide a clearer and unmistakable oil level reading irrespective of oil color or viscosity. The advantage of this effect becomes obvious in cases such as underfilling or overfilling and monitoring the situation under unfavorable conditions.

Fluid sight glasses EN 541.5 can also be used for tanks of water or water-glycol solutions (max. 50 %). Tests regarding maximum pressure are available.

Assembly instructions:
For wall thicknesses below 0.16 in (4 mm), use thin hex nuts GN 7430.

Specification

Body
Plastic
Transparent, sulfonic acid-based

  • Light bronze color
  • Temperature resistant up to 302 °F (150 °C)
    (up to 356 °F (180 °C) for short periods of time)
  • High chemical resistance
  • Water-glycol resistant

Seal

  • Fluorine rubber (FKM)
  • Green

RoHS

Accessory

Thin Hex Nuts GN 7430

Technical drawing

3D
Hide technical drawing
EN 541.5 Plastic Fluid Sight Glasses, with Prismatic Effect, Temperature Resistant up to 302 °F sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2sRecommended
tightening torque
in Nm
0.35G 1/40.710.390.240.592 ... 3
0.43G 3/80.870.300.280.753 ... 5
0.55G 1/21.020.410.310.874 ... 6
0.79G 3/41.240.410.351.066 ... 8
0.98G 11.570.430.391.348 ... 10
1.18G 1 1/41.850.450.511.598 ... 10

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2

Selected Part

Total US Dollars (net)
$4.83
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$4.83
10249$4.65
250499$4.39
≥ 500$3.95
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 541.5-9-G1/4EN 541.5-11-G3/8EN 541.5-14-G1/2EN 541.5-20-G3/4EN 541.5-25-G1EN 541.5-30-G11/4

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.