EN 541.6 Fluid Sight Glasses Crystal Clear Plastic, ATEX Explosion Protective

Photo

EN 541.6 Crystal Clear Plastic Fluid Sight Glasses, ATEX Explosion Protective
ELESA Original design
code: HFTX-EX
ATEX

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

Fluid sight glasses EN 541.6 are suitable for use in potentially explosive atmospheres. They comply with the European explosion protection directive (ATEX) 2014/34/EU.

A detailed operating instruction is available and included with every fluid sight glass.

These fluid sight glasses made of polyamide plastic have a high mechanical strength. Therefore, they can be produced with thinner walls with a large viewing window.

Assembly note:
For wall thicknesses below 0.16 in (4 mm), use thin hex nuts GN 7430.

Specification

  • Body
    Plastic
    Crystal clear Polyamide PA-T
    • High mechanical strength
    • Temperature resistant up to 176 °F (80 °C)
    • Solvent resistant, but not alcohol resistant

  • Seal
    Rubber NBR (Perbunan®)

  • Reflector
    Aluminum
    Anodized finish, natural color

RoHS

Accessory

Thin Hex Nuts GN 7430

Technical drawing

3D
Hide technical drawing
EN 541.6 Crystal Clear Plastic Fluid Sight Glasses, ATEX Explosion Protective sketch

Part Options / Table

Type

AWith reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Fine thread

Pipe thread
d3l1l2sRecommended
tightening torque
in Nm
0.43M 16 x 1.5-0.870.310.280.752 ... 3
0.55M 20 x 1.5-1.020.370.310.878 ... 10
0.71M 25 x 1.5-1.240.310.351.068 ... 10
0.71M 26 x 1.5-1.240.510.351.068 ... 10
0.79M 27 x 1.5-1.240.350.351.068 ... 10
0.87M 30 x 1.5-1.380.350.391.188 ... 10
0.98M 35 x 1.5-1.570.430.391.348 ... 10
1.18M 40 x 1.5-1.850.450.511.598 ... 10
--------
0.43-G 3/80.870.300.280.753 ... 5
0.55-G 1/21.020.410.310.874 ... 6
0.79-G 3/41.240.410.351.066 ... 8
0.98-G 11.570.430.391.348 ... 10
1.18-G 1 1/41.850.450.511.598 ... 10

Build & Price

3D Product Configurator
Diameter d1
Fine thread d2
Pipe thread d2
Type

Selected Part

Total US Dollars (net)
$13.76
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$13.76
799$13.26
100249$12.51
≥ 250$11.25
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 541.6-11-M16x1,5-AEN 541.6-14-M20x1,5-AEN 541.6-18-M25x1,5-AEN 541.6-18-M26x1,5-AEN 541.6-20-M27x1,5-AEN 541.6-22-M30x1,5-AEN 541.6-25-M35x1,5-AEN 541.6-30-M40x1,5-AEN 541.6-11-G3/8-AEN 541.6-14-G1/2-AEN 541.6-20-G3/4-AEN 541.6-25-G1-AEN 541.6-30-G11/4-A

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.