EN 825.1 Folding Handles Technopolymer Plastic, with Spring-Loaded Return

Photo

EN 825.1 Technopolymer Plastic Folding Handles, with Spring-Loaded Return Color: SW - Black, RAL 9005, matte finish
ELESA original design
code: MPE.
Color: SW - Black, RAL 9005, matte finish
EN 825.1 Technopolymer Plastic Folding Handles, with Spring-Loaded Return Color: SW - Black, RAL 9005, matte finish EN 825.1 Technopolymer Plastic Folding Handles, with Spring-Loaded Return Color: GR - Gray, RAL 7035, matte finish EN 825.1 Technopolymer Plastic Folding Handles, with Spring-Loaded Return Color: WS - White, RAL 9002, matte finish

Product description

Information

Folding handles EN 825.1 are used in applications where the handle must not protrude. After releasing the handle, it returns to its starting position by spring-loaded return.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)

Color:
Black, RAL 9005, matte finishSWSW
Gray, RAL 7035, matte finishGRGR
White, RAL 9002, matte finishWSWS


Pin
Stainless steel AISI 303


Return spring
Stainless steel AISI 302


RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 825.1 Technopolymer Plastic Folding Handles, with Spring-Loaded Return sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1h1h2h3h4l2l3l4m1 ±0.004m2
3.541.140.652.480.795.312.911.613.1500.31

Build & Price

3D Product Configurator
Length l1
Color
GR
SW
WS

Selected Part

Total US Dollars (net)
$33.56
In Stock: 11
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$33.56
10249$32.34
250499$30.51
≥ 500$27.45
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.330 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.