EN 825.2 Folding Handles with Recessed Tray Technopolymer Plastic, with Spring-Loaded Return

Photo

EN 825.2 Technopolymer Plastic Folding Handles with Recessed Tray, with Spring-Loaded Return Color: SW - Black, RAL 9005, matte finish
ELESA original design
code: MPR.
Color: SW - Black, RAL 9005, matte finish
EN 825.2 Technopolymer Plastic Folding Handles with Recessed Tray, with Spring-Loaded Return Color: SW - Black, RAL 9005, matte finish EN 825.2 Technopolymer Plastic Folding Handles with Recessed Tray, with Spring-Loaded Return Color: GR - Gray, RAL 7035, matte finish EN 825.2 Technopolymer Plastic Folding Handles with Recessed Tray, with Spring-Loaded Return Color: WS - White, RAL 9002, matte finish

Product description

Information

EN 825.2 folding handles with recessed tray are used if the handle is to protrude by a maximum of 3 mm when folded down. After releasing the handle, it returns to its starting position by spring-loaded return.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)

Color:
Black, RAL 9005, matte finishSWSW
Gray, RAL 7035, matte finishGRGR
White, RAL 9002, matte finishWSWS


Pin
Stainless steel AISI 303


Return spring
Stainless steel AISI 302


RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 825.2 Technopolymer Plastic Folding Handles with Recessed Tray, with Spring-Loaded Return sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1dh1h2h3h4h5l2l3l4l5m1 ±0.004m2 ±0.004m3m4s
3.540.171.140.651.853.030.635.553.785.312.564.6463.1100.630.120.12
4.130.201.690.672.363.740.716.574.576.223.395.5513.8580.590.180.12

Build & Price

3D Product Configurator
Length l1
Color
GR
SW
WS

Installation Dimensions

GN 825.2 Montagezeichnung
Show / Hide columns
l1d
Thread
±0.2±0.2m1 ±0.1m2 ±0.1
90M 41356511879
105M 51588614198

Selected Part

Total US Dollars (net)
$37.29
In Stock: 221
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$37.29
10249$35.93
250499$33.90
≥ 500$30.51
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.320 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.