GN 2282 Screw-On Spirit Levels Brass, with Mounting Holes

Photo

GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Material / Finish: MSR - Silver, RAL 9006, textured finish
Identification no.: 1 - Viewing window top
Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Material / Finish: MSR - Silver, RAL 9006, textured finish
Identification no.: 1 - Viewing window top
GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Material / Finish: MSR - Silver, RAL 9006, textured finish
Identification no.: 1 - Viewing window top GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Material / Finish: MSR - Silver, RAL 9006, textured finish
Identification no.: 2 - Viewing window top - front GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Material / Finish: MSR - Silver, RAL 9006, textured finish
Identification no.: 3 - Viewing window top - front - back GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Material / Finish: MSW - Black, RAL 9005, textured finish
Identification no.: 3 - Viewing window top - front - back GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes Sensitivity: 6 - Angular minutes, bubble moves by 2 mm
Material / Finish: MSR - Silver, RAL 9006, textured finish
Identification no.: 2 - Viewing window top - front GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes Sensitivity: 6 - Angular minutes, bubble moves by 2 mm
Material / Finish: MSW - Black, RAL 9005, textured finish
Identification no.: 1 - Viewing window top GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes Sensitivity: 6 - Angular minutes, bubble moves by 2 mm
Material / Finish: MSW - Black, RAL 9005, textured finish
Identification no.: 3 - Viewing window top - front - back

Product description

Information

Screw-on spirit levels GN 2282 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The spirit levels are aligned in relation to the finished reference surface so that the bubble is centered in the middle of the marking lines once the horizontal position of the contact surface in the longitudinal direction is reached.

Specification

Housing
Brass
Powder coated, textured finish
Black, RAL 9005, textured finishMSWMSW
Silver, RAL 9006, textured finishMSRMSR


Spirit level element
Glass plastic body

  • Filling
    Green transparentG

Casting compound
Mineral-based


RoHS

On request

Colorless transparent filling
Other sensitivities
Other colors

Technical drawing

3D
Hide technical drawing
GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes sketch

Part Options / Table

Sensitivity

6Angular minutes, bubble moves by 2 mm
50Angular minutes, bubble moves by 2 mm

Identification no.

1Viewing window top
2Viewing window top - front
3Viewing window top - front - back
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1bdh1h2l2m
2.240.470.180.510.041.461.77

Build & Price

3D Product Configurator
Material / Finish
MSR
MSW
Length l1
Filling

Sensitivity


Identification no.



Selected Part

Total US Dollars (net)
$17.78
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$17.78
5099$16.30
100249$14.82
≥ 250$13.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.