GN 826 Control Knob Flanges Aluminum, for Adjustable Spindles

Photo

GN 826 Aluminum Control Knob Flanges, for Adjustable Spindles Type: H - Clamping screw with adjustable handle
Type: H - Clamping screw with adjustable handle
GN 826 Aluminum Control Knob Flanges, for Adjustable Spindles Type: H - Clamping screw with adjustable handle GN 826 Aluminum Control Knob Flanges, for Adjustable Spindles Type: S - Clamping screw with internal hex

Product description

Information

Control knob flanges GN 826 are normally used in connection with control knobs and smaller handwheels.

When using these flanges, spindles can be clamped gently and easily, with little assembly and
installation effort. The clamping wedge grips the spindle, preventing maladjustments caused by
vibrations, or to keep the spindle securely in place after adjustment.

This flange can also be used to simply lock the spindle in place.

Flange may be mounted so that the clamping lever / clamping screw is positioned either on the left or the right hand side.

GN 711.1 indicator arrows can be attached to the circumference of the control knob flange.

Specification

Aluminum
Anodized finish, blackELS


Wedge
Brass


Adjustable lever

  • Black, RAL 9005, textured finish
  • With set screw
    Stainless steel AISI 303

Set screw with internal hex
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 826 Aluminum Control Knob Flanges, for Adjustable Spindles sketch

Part Options / Table

Type

HClamping screw with adjustable handle
SClamping screw with internal hex
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
d3bml1l2
max.
Type H
l3
max.
Type S
1.57B 8B 10-0.170.631.101.181.971.06
1.97B 8B 10B 120.210.631.421.182.201.26
2.36B 10B 12-0.210.631.731.182.401.42

Build & Price

3D Product Configurator
Diameter d1
Diameter d2
Type


Finish

Selected Part

Total US Dollars (net)
$43.97
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$43.97
100249$40.31
250499$36.65
≥ 500$32.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 826-40-B8-H-ELSGN 826-40-B8-S-ELSGN 826-40-B10-H-ELSGN 826-40-B10-S-ELSGN 826-50-B8-H-ELSGN 826-50-B8-S-ELSGN 826-50-B10-H-ELSGN 826-50-B10-S-ELSGN 826-50-B12-H-ELSGN 826-50-B12-S-ELSGN 826-60-B10-H-ELSGN 826-60-B10-S-ELSGN 826-60-B12-H-ELSGN 826-60-B12-S-ELS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.