GN 132.25 Two-Way Linear Actuator Connectors Stainless Steel, for Two-Axis System

Photo

GN 132.25 Stainless Steel Two-Way Linear Actuator Connectors, for Two-Axis System Type: B - With seals
Type: B - With seals
GN 132.25 Stainless Steel Two-Way Linear Actuator Connectors, for Two-Axis System Type: B - With seals GN 132.25 Stainless Steel Two-Way Linear Actuator Connectors, for Two-Axis System Type: A - Without seals
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Two-way linear actuator connectors GN 132.25 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw locations z, the play of the guide bores d1 / d2 can be adjusted or the linear actuator connectors can be clamped after adjustment. Type B is equipped with seals at the screw locations.

For quick clamping without tools, the cap nuts can be replaced by the adjustable levers GN 911.3 listed in the table as accessories.

Specification

Body
Stainless steel AISI CF-8
Matte shot-blasted finish


Sleeve bearing
Plastic (PTFE)


Carriage bolt DIN 603
Stainless steel A2


Cap nuts DIN 917 / washers
Stainless steel A2


Seals

  • Sealing disks
    Plastic (Polyacetal POM)
  • Spacer ring
    Silicon, 40 ... 60 Shore A

RoHS

Accessory

Adjustable Levers GN 911.3

Technical drawing

3D
Hide technical drawing
GN 132.25 Stainless Steel Two-Way Linear Actuator Connectors, for Two-Axis System sketch

Part Options / Table

Type

AWithout seals
BWith seals

Identification no.

4With 2 stainless steel cap nuts DIN 917
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 - d2
with
sleeve bearing
bd3d4
Mounting
screws on
the drive key
k
Clamping
length
l1mz
Screw
locations for
screw size
Accessory
Recom. lever
GN 911.3 for
 z
l2
G30 - G300.871.46M 41.574.091.30M 82.483.07
G50 - G501.182.36M 62.565.912.09M 103.073.62

Build & Price

3D Product Configurator
Diameter d1 - d2
Type


Identification no.

Selected Part

Total US Dollars (net)
$218.59
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$218.59
1024$200.38
2549$182.16
≥ 50$163.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.652 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 132.25-G30-G30-A-4GN 132.25-G30-G30-B-4GN 132.25-G50-G50-A-4GN 132.25-G50-G50-B-4

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.