GN 212.3 Heavy Duty Adjustable Levers Steel, Tapped Type

Photo

GN 212.3 Steel Heavy Duty Adjustable Levers, Tapped Type Type: E - Angled lever
Type: E - Angled lever
GN 212.3 Steel Heavy Duty Adjustable Levers, Tapped Type Type: E - Angled lever GN 212.3 Steel Heavy Duty Adjustable Levers, Tapped Type Type: D - Straight lever

Product description

Information

Heavy duty adjustable levers GN 212.3 have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The threaded insert is connected with the hub via serrations that can be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Specification

Body / lever / insert
Steel, blackened finish


Ball knob DIN 319
Plastic
Duroplast (Phenolic PF)
Black, shiny finish


Safety circlip
Plastic (Polyacetal POM)


RoHS

Technical drawing

3D
Hide technical drawing
GN 212.3 Steel Heavy Duty Adjustable Levers, Tapped Type sketch

Part Options / Table

Type

EAngled lever
DStraight lever
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3d4d5h1h2h3h4
Type E

Type D
h5
Stroke
l2
Type E

Type D
l3t
min.
0.831/4 x 205/16 x 180.530.310.791.321.220.042.321.420.162.953.172.760.43
0.945/16 x 183/8 x 160.630.390.981.571.460.102.951.710.183.984.253.780.55
1.103/8 x 161/2 x 130.750.471.181.911.750.183.502.070.184.574.884.330.67
1.301/2 x 135/8 x 110.910.471.262.172.030.243.962.360.225.185.534.880.87
1.573/4 x 10-1.100.551.382.682.520.244.652.810.225.836.225.431.42
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5h1h2h3h4
Type E

Type D
h5
Stroke
l2
Type E

Type D
l3t
min.
0.83M 6M 8-0.530.310.791.321.220.042.321.420.162.953.172.760.43
0.94M 8M 10-0.630.390.981.571.460.102.951.710.183.984.253.780.55
1.10M 10M 12-0.750.471.181.911.750.183.502.070.184.574.884.330.67
1.30M 12M 14M 160.910.471.262.172.030.243.962.360.225.185.534.880.87
1.57M 16M 20-1.100.551.382.682.520.244.652.810.225.836.225.431.42

Build & Price

3D Product Configurator
Diameter d1
Thread d2

Inch


Metric


Type


Selected Part

Total US Dollars (net)
$24.59
In Stock: 390
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$24.59
5099$22.54
100249$20.49
≥ 250$18.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.209 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.