GN 23i Automatic Connectors Steel, for Aluminum Profiles (i-Modular System), End Face Connection

Photo

GN 23i Steel Automatic Connectors, for Aluminum Profiles (i-Modular System), End Face Connection
i-Modular-system

i-Modular System (Item compatible)

Product description

Information

Automatic connectors GN 23i fasten aluminum profiles together on the end faces to extend them while securing them against twisting. Machining of the profile is not necessary.

For assembly, first insert the socket cap screw along the slot and then screw in the lightly lubricated threaded bushings. Minor burr formation is possible. Automatic connectors are used in pairs opposite each other. If panels are used in the slot, they must be suitably pocketed.

Automatic connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Steel, zinc plated, blue passivated finishSZ


RoHS

Technical drawing

3D
Hide technical drawing
GN 23i Steel Automatic Connectors, for Aluminum Profiles (i-Modular System), End Face Connection sketch

Part Options / Table

Profile type

SHeavy

Coding

SEnd face connection
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
nBundle
Pieces
d1
Self-forming thread
d2l1l2l3A/F1
in mm
A/F2
in mm
Tightening torque
in Nm
0.244S 10M 51.26-1.06458
0.314S 12M 61.360.101.215614

Build & Price

3D Product Configurator
Slot width n
Profile type

Coding

Material / Finish

Bundle (Pieces)

Assembly Instructions

MD23i_MT-50354-0

Selected Part

Total US Dollars (net)
$59.50
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$59.50
5099$54.54
100249$49.59
≥ 250$44.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.202 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 23i-6S-S-SZ-4GN 23i-8S-S-SZ-4
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.