GN 291.1 Square Linear Actuators Steel / Stainless Steel, with Left or Right Hand Thread

Photo

GN 291.1 Steel / Stainless Steel Square Linear Actuators, with Left or Right Hand Thread Material: SCR - Steel, chrome plated finish
Material: SCR - Steel, chrome plated finish
GN 291.1 Steel / Stainless Steel Square Linear Actuators, with Left or Right Hand Thread Material: SCR - Steel, chrome plated finish GN 291.1 Steel / Stainless Steel Square Linear Actuators, with Left or Right Hand Thread Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 291.1 square linear actuators are used if the linear actuator connectors are exposed to high torsion forces.

In addition to the standard stroke lengths specified in the table, any stroke within the maximum stroke lengths is available upon request.

By means of linear actuator connectors, the linear movement of the lead nut can be transmitted to the outside via a drive key. The drive keys are included with the respective linear actuator connectors. In addition, a wide variety of different components are available in the connector clamp range to mount the linear actuators in place.

In order to measure the movement or the position of the linear actuator connectors, the square tube can be equipped with a longitudinal scale.

Specification

Square tube

  • Steel, chrome plated finishSCR
  • Stainless steel*NI AISI 304

Trapezoidal thread spindle

  • Steel / stainless steel AISI 303
  • Ball bearing

Lead nut
Gunmetal


End plug
Plastic


RoHS

On request

Any stroke within the maximum stroke lengths

Technical drawing

3D
Hide technical drawing
GN 291.1 Steel / Stainless Steel Square Linear Actuators, with Left or Right Hand Thread sketch

Part Options / Table

Type

R1Right-hand thread, shaft journal at one end
R2*Right-hand thread, shaft journal at both ends
L1Left-hand thread, shaft journal at one end
L2*Left-hand thread, shaft journal at both ends
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
sl1
Stroke (standard lengths)

Max. stroke
Threaded
spindle
d1d2
Thread
l2
Total length
(millimeters)
l3l4m1m2For parallel key
DIN 6885
1.183.945.917.8711.81-49.21TR14x40.31M 4l1+2104.130.630.911.50A2x2x12
1.572.766.698.6610.6312.6061.81TR20x40.47M 5l1+2404.720.671.652.13A4x4x12
1.972.564.538.4610.4312.4061.61TR20x40.47M 6l1+2454.820.711.652.13A4x4x12
*Usually not available from stock

Build & Price

3D Product Configurator
Diameter s
Stroke l1
Type




Material


Selected Part

Total US Dollars (net)
$490.84
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$490.84
1024$449.93
2549$409.03
≥ 50$368.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.818 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.