GN 296 Installation Kits for Position Indicators Used on Square Linear Actuators GN 291.1

Photo

GN 296 Installation Kits, for Position Indicators Used on Square Linear Actuators GN 291.1 Identification no.: 1 - For mechanical position indicators EN 953 / EN 954 / EN 955
Identification no.: 1 - For mechanical position indicators EN 953 / EN 954 / EN 955
GN 296 Installation Kits, for Position Indicators Used on Square Linear Actuators GN 291.1 Identification no.: 1 - For mechanical position indicators EN 953 / EN 954 / EN 955 GN 296 Installation Kits, for Position Indicators Used on Square Linear Actuators GN 291.1 Identification no.: 2 - For electronic position indicators EN 9053 / EN 9054

Product description

Information

GN 296 installation kits are required for mounting a position indicator on GN 291.1 square linear actuators. The kit consists of an adaptor shaft and a torque support including mounting screws.

When ordering EN 953 / EN 954 / EN 955 mechanical position indicators, a counter needs to be chosen that matches the pitch of the trapezoidal thread sprindle.

For EN 9053 / EN 9054 position indicators, the corresponding pitch is set on the position indicator by programming.

Specification

Adaptor shaft
Steel, blackened finish


Torque support
Aluminum
Plain, tumbled finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 296 Installation Kits, for Position Indicators Used on Square Linear Actuators GN 291.1 sketch

Part Options / Table

Identification no.

1For mechanical position indicators EN 953 / EN 954 / EN 955
2For electronic position indicators EN 9053 / EN 9054
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s
Linear
actuator
d1 -0.002d2bhl1
Identification no. 1

Identification no. 2
l2l3For
position indicator
1.180.310.551.571.711.381.650.590.47EN 954 / EN 9054
1.570.470.791.972.221.541.930.630.47EN 953 / EN 9053
1.970.470.792.362.421.541.930.670.47EN 953 / EN 9053

Build & Price

3D Product Configurator
Linear actuator dimension s
Diameter d1
Identification no.


Selected Part

Total US Dollars (net)
$88.33
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$88.33
1024$80.97
2549$73.61
≥ 50$66.25
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.166 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.