GN 306 Adjustable Levers Zinc Die-Cast, with Special-Tipped Threaded Studs

Photo

GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: RS - Red, RAL 3000, textured finish
Type: KD - Ball end with swivel thrust pad
Color: RS - Red, RAL 3000, textured finish
Type: KD - Ball end with swivel thrust pad
GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: RS - Red, RAL 3000, textured finish
Type: KD - Ball end with swivel thrust pad GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: OS - Orange, RAL 2004, textured finish
Type: KD - Ball end with swivel thrust pad GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: OS - Orange, RAL 2004, textured finish
Type: MS - Brass tip GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: RS - Red, RAL 3000, textured finish
Type: MS - Brass tip GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: SR - Silver, RAL 9006, textured finish
Type: DZ - Steel, hardened oval tip GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: SR - Silver, RAL 9006, textured finish
Type: ZK - Ball end GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: SW - Black, RAL 9005, textured finish
Type: DZ - Steel, hardened oval tip GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: SW - Black, RAL 9005, textured finish
Type: MS - Brass tip

Product description

Information

GN 306 adjustable levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

The brass and plastic tipped studs (types MS / KU) help to avoid damage to the workpiece being clamped.

The hardened tipped stud (type DZ) provides an oval point-shaped pressure point.

The swivel thrust pad (type KD) is easily clipped on and taken off. Thrust pads are supplied unmounted.

Specification

Lever body
Zinc die-cast


Powder coated
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS
Red, RAL 3000, textured finishRSRS
Silver, RAL 9006, textured finishSRSR


Threaded stud / retaining screw
Steel

  • Blackened finish
  • Property class 5.8

Thrust pad
Plastic
Technopolymer (Polyacetal POM)

  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

RoHS

On request

Inch threads
Threaded stud in stainless steel
Straight lever (GN 302)

Technical drawing

3D
Hide technical drawing
GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs sketch

Part Options / Table

Type

MSBrass tip
KUPlastic tip (Polyacetal POM)
DZSteel, hardened oval tip
ZKBall end
KDBall end with swivel thrust pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Thread
l2d3d4d5d6d7 +0.002d8h1h2h3h4
Stroke
l3l4l5l6l7
1.18M 60.630.790.981.261.571.970.390.510.160.140.180.590.960.161.220.140.040.050.070.200.14
1.77M 60.630.790.981.261.571.970.390.510.160.140.180.590.960.161.380.140.040.050.070.200.14
2.48M 80.790.981.261.571.972.480.530.690.240.200.240.711.220.261.770.160.060.060.100.240.17
2.48M 100.790.981.261.571.972.480.530.690.310.260.310.831.220.261.770.160.080.070.140.290.17

Build & Price

3D Product Configurator
Lever length l1
Thread d1
Thread length l2
Type





Color
OS
RS
SR
SW

Selected Part

Total US Dollars (net)
$12.63
In Stock: 38
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$12.63
5099$11.58
100249$10.53
≥ 250$9.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.073 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.