GN 333 Tubular Handles Aluminum Tube, with Zinc-Die Cast Angled Handle Legs

Photo

GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish
GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs Type: A - Mounting from the back (tapped blind hole)
Finish: ES - Anodized finish, natural color GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs Type: B - Mounting from the operator's side (only for d<sub>1</sub> = 28 mm)
Finish: EL - Anodized finish, natural color GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs Type: B - Mounting from the operator's side (only for d<sub>1</sub> = 28 mm)
Finish: ES - Anodized finish, natural color GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs Type: B - Mounting from the operator's side (only for d<sub>1</sub> = 28 mm)
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

The handle tube of the tubular handles GN 333 can be screwed to the handle bases without further machining or processing, allowing special lengths to be realised easily.

A typical application area for tubular handles GN 333 are double-winged doors at machines or devices.

Further handle legs can be added for very long tubular handles. Individual handle legs for tubular handles Ø 28 (type A) are available under GN 333.8.

Specification

Handle tube
Aluminum, wall thickness 1.5 mm

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Handle legs black
  • Anodized finish, natural colorELEL
    Handle legs black
  • Anodized finish, natural colorESES
    Handle legs silver

Handle legs
Zinc die-cast
Powder coated, textured finish

  • Black, RAL 9005 (for SW / EL)
  • Silver, RAL 9006 (for ES)

Covers
Plastic, light gray


Cover cap (Type B)
Plastic

  • Black (for SW / EL)
  • Light gray (for ES)

RoHS

Accessory

Angled Handle Legs GN 333.8 (for Tubular Handles Ø 28 mm, Straight)

Technical drawing

3D
Hide technical drawing
GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side (only for d1 = 28 mm)
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1Length±0.01d2b1b2b3b4h1h2t
min.
0.797.008.0010.0012.0016.00-1/4 x 200.940.471.652.131.652.130.47
1.108.0010.0012.0016.0020.0024.005/16 x 180.980.551.972.601.972.600.59
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length±0.01d2b1b2b3b4h1h2t
min.
0.797.097.879.8411.8113.7815.75-M 60.940.471.652.131.652.130.47
1.107.879.8411.8113.7815.7519.6923.62M 80.980.551.972.601.972.600.59
1.187.8711.8113.7815.7519.6923.6239.37M 81.060.672.012.682.012.680.59

Build & Price

3D Product Configurator
Handle diameter d1
Length l
Type


Finish
EL
ES
SW

Selected Part

Total US Dollars (net)
$31.67
In Stock: 54
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$31.67
100249$29.03
250499$26.39
≥ 500$23.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.542 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 333-0,79-7,00-A-SWGN 333-0,79-7,00-A-ELGN 333-0,79-7,00-A-ESGN 333-0,79-8,00-A-SWGN 333-0,79-8,00-A-ELGN 333-0,79-8,00-A-ESGN 333-0,79-10,00-A-SWGN 333-0,79-10,00-A-ELGN 333-0,79-10,00-A-ESGN 333-0,79-12,00-A-SWGN 333-0,79-12,00-A-ELGN 333-0,79-12,00-A-ESGN 333-0,79-16,00-A-SWGN 333-0,79-16,00-A-ELGN 333-0,79-16,00-A-ESGN 333-1,10-8,00-A-SWGN 333-1,10-8,00-A-ELGN 333-1,10-8,00-A-ESGN 333-1,10-10,00-A-SWGN 333-1,10-10,00-A-ELGN 333-1,10-10,00-A-ESGN 333-1,10-12,00-A-SWGN 333-1,10-12,00-A-ELGN 333-1,10-12,00-A-ESGN 333-1,10-16,00-A-SWGN 333-1,10-16,00-A-ELGN 333-1,10-16,00-A-ESGN 333-1,10-20,00-A-SWGN 333-1,10-20,00-A-ELGN 333-1,10-20,00-A-ESGN 333-1,10-24,00-A-SWGN 333-1,10-24,00-A-ELGN 333-1,10-24,00-A-ESGN 333-20-180-A-SWGN 333-20-180-A-ELGN 333-20-180-A-ESGN 333-20-200-A-SWGN 333-20-200-A-ELGN 333-20-200-A-ESGN 333-20-250-A-SWGN 333-20-250-A-ELGN 333-20-250-A-ESGN 333-20-300-A-SWGN 333-20-300-A-ELGN 333-20-300-A-ESGN 333-20-350-A-SWGN 333-20-350-A-ELGN 333-20-350-A-ESGN 333-20-400-A-SWGN 333-20-400-A-ELGN 333-20-400-A-ESGN 333-28-200-A-SWGN 333-28-200-B-SWGN 333-28-200-A-ELGN 333-28-200-B-ELGN 333-28-200-A-ESGN 333-28-200-B-ESGN 333-28-250-A-SWGN 333-28-250-B-SWGN 333-28-250-A-ELGN 333-28-250-B-ELGN 333-28-250-A-ESGN 333-28-250-B-ESGN 333-28-300-A-SWGN 333-28-300-B-SWGN 333-28-300-A-ELGN 333-28-300-B-ELGN 333-28-300-A-ESGN 333-28-300-B-ESGN 333-28-350-A-SWGN 333-28-350-B-SWGN 333-28-350-A-ELGN 333-28-350-B-ELGN 333-28-350-A-ESGN 333-28-350-B-ESGN 333-28-400-A-SWGN 333-28-400-B-SWGN 333-28-400-A-ELGN 333-28-400-B-ELGN 333-28-400-A-ESGN 333-28-400-B-ESGN 333-28-500-A-SWGN 333-28-500-B-SWGN 333-28-500-A-ELGN 333-28-500-B-ELGN 333-28-500-A-ESGN 333-28-500-B-ESGN 333-28-600-A-SWGN 333-28-600-B-SWGN 333-28-600-A-ELGN 333-28-600-B-ELGN 333-28-600-A-ESGN 333-28-600-B-ESGN 333-30-200-A-SWGN 333-30-200-A-ELGN 333-30-200-A-ESGN 333-30-300-A-SWGN 333-30-300-A-ELGN 333-30-300-A-ESGN 333-30-350-A-SWGN 333-30-350-A-ELGN 333-30-350-A-ESGN 333-30-400-A-SWGN 333-30-400-A-ELGN 333-30-400-A-ESGN 333-30-500-A-SWGN 333-30-500-A-ELGN 333-30-500-A-ESGN 333-30-600-A-SWGN 333-30-600-A-ELGN 333-30-600-A-ESGN 333-30-1000-A-SWGN 333-30-1000-A-ELGN 333-30-1000-A-ES

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.