GN 3330 Tubular Handles Stainless Steel, with Movable Straight Handle Legs, Hygienic Design

Photo

GN 3330 Stainless Steel Tubular Handles, with Movable Straight Handle Legs, Hygienic Design
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Tubular handles GN 3330 comply with the DGUV testing principles and are designed for use in hygienic areas. The sealed mounting surface enables fastening without dead spaces. The high quality finish as well as the non-concave geometry prevent adherence of dirt and facilitate cleaning.

The movable handle legs are loosely enclosed for fastening to the handle tube using the integrated clamping wedge during installation. The position of the handle legs can be adjusted as required, but must not be less than the minimum distance a, as the tubes may be undersized in the edge area.

For large lengths or loads, additional movable handle legs can be added. These are available under standard part number GN 3331.

Specification

Handle tube
Stainless steelNI AISI 304
Ground, matte finish (Ra < 0.8 µm)MT


Handle legs
Stainless steel AISI 304
Matte finish (Ra < 0.8 µm)


Sealing ring / Wiper
TPUT

  • Blue
  • Operating temperature
    -4 °F to +230 °F (-20 °C to +110 °C)
  • Hardness 95 ±5 Shore A
  • FDA compliant

Clamping wedge
Brass


Set screw
Stainless steel


RoHS

Accessory

Hex Head Screws GN 1580
Hex Head Screws GN 1581
Straight Handle Legs GN 3331

Technical drawing

3D
Hide technical drawing
GN 3330 Stainless Steel Tubular Handles, with Movable Straight Handle Legs, Hygienic Design sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length la
min.
bd2d3d4d5d6h1h2mA/F
in mm
t
min.
1.1811.8115.7519.6923.622.761.08M 101.811.831.650.312.363.310.5350.79
1.5715.7523.6231.5039.372.761.18M 122.202.241.970.312.763.900.7350.98

Build & Price

3D Product Configurator
Material

Handle diameter d1
Length l
Finish
Sealing ring material

Selected Part

Total US Dollars (net)
$491.51
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$491.51
59$450.55
1024$409.60
≥ 25$368.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 3.719 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 3330-NI-30-300-MT-TGN 3330-NI-30-400-MT-TGN 3330-NI-30-500-MT-TGN 3330-NI-30-600-MT-TGN 3330-NI-40-400-MT-TGN 3330-NI-40-600-MT-TGN 3330-NI-40-800-MT-TGN 3330-NI-40-1000-MT-T

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.