GN 391 Drive / Transfer Units Steel / Stainless Steel, for Connecting Linear Actuators

Photo

GN 391 Steel / Stainless Steel Drive / Transfer Units, for Connecting Linear Actuators Material: SCR - Steel, chrome plated finish
Material: SCR - Steel, chrome plated finish
GN 391 Steel / Stainless Steel Drive / Transfer Units, for Connecting Linear Actuators Material: SCR - Steel, chrome plated finish GN 391 Steel / Stainless Steel Drive / Transfer Units, for Connecting Linear Actuators Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Drive / transfer units GN 391 are normally used in conjunction with linear actuators. They are designed to transfer the rotary movement for operating the linear actuators to another or further position.

The transfer unit in the standard length l1 is a special design; it is designed to rotate the operating axis for the linear actuator (handwheel) by 90° together with an angular gear.

As with the linear actuators, digital position indicators can be attached.

Specification

Guide tube

  • Tube DIN 2391
    Steel, chrome plated finishSCR
  • Tube DIN 2462
    Stainless steelNI AISI 304

Shaft
Steel / stainless steel
Ball bearing


End cap
Plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 391 Steel / Stainless Steel Drive / Transfer Units, for Connecting Linear Actuators sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1
Standard lengths of
drive units


transfer units
d2l2
0.711.8542 ...  500*0.240.63
1.182.3655 ... 2000*0.310.63
1.573.6688 ... 2500*0.470.67
1.973.6688 ... 2500*0.470.71
2.363.7490 ... 2800*0.550.75
*According to customer's requirement

Build & Price

3D Product Configurator
Diameter d1
Length l1
Material


Selected Part

Total US Dollars (net)
$315.96
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$315.96
1024$289.63
2549$263.30
≥ 50$236.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.138 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.