GN 419 Tapered Knobs Plastic, with Molded-In Thread

Photo

GN 419 Plastic Tapered Knobs, with Molded-In Thread

Product description

Information

Tapered knobs GN 419 series are often used on gear lever handles instead of DIN 319 ball knobs series. They feature a modern and streamlined shape.

Specification

Plastic, Phenolic (PF)

  • Operating temperature up to 230 °F (110 °C)
  • Black, shiny finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 419 Plastic Tapered Knobs, with Molded-In Thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3ht
min.
0.79M 5M 60.471.180.71
0.98M 6M 80.591.500.71
1.18M 8M 100.711.810.71
1.38M 10M 120.832.090.83

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$1.64
In Stock: 102
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.64
100249$1.50
250499$1.37
≥ 500$1.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 419-20-M5GN 419-20-M6GN 419-25-M6GN 419-25-M8GN 419-30-M8GN 419-30-M10GN 419-35-M10GN 419-35-M12
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.