GN 436.1 Knurled Control Knobs Stainless Steel, with Extended Hub for Graduation Scale

Photo

GN 436.1 Stainless Steel Knurled Control Knobs, with Extended Hub for Graduation Scale Type: S - With standard scale 0...9, 20 graduations
Type: S - With standard scale 0...9, 20 graduations
GN 436.1 Stainless Steel Knurled Control Knobs, with Extended Hub for Graduation Scale Type: S - With standard scale 0...9, 20 graduations GN 436.1 Stainless Steel Knurled Control Knobs, with Extended Hub for Graduation Scale Type: A - With arrow GN 436.1 Stainless Steel Knurled Control Knobs, with Extended Hub for Graduation Scale Type: B - Neutral, without arrow or scale
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Knurled control knobs GN 436.1 have graduation scales or arrow markings that are abrasion-resistant and easy to read.

Besides the standard scale (Type S) the control knobs can be supplied with any type of graduation.

Regarding design, numbering position and numbering sequence of the scale please see the layout for
scale knobs on the order sheet “How to order Graduations“.

Specification

Stainless steel AISI 304
Matte shot-blasted finishMT


Scale (Type S) and
arrow (Type A)
Laser engraved


Socket set screw DIN 916
Stainless steel
With internal hex and serrated point


RoHS

On request

Special graduations
see “How to order Graduations”

Technical drawing

3D
Hide technical drawing
GN 436.1 Stainless Steel Knurled Control Knobs, with Extended Hub for Graduation Scale sketch

Part Options / Table

Type

AWith arrow
BNeutral, without arrow or scale
SWith standard scale 0...9, 20 graduations
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H8
Bore
d3d4h1h2Length lt min.
0.94B 5B 60.87M 40.940.310.470.71
1.10B 6B 81.02M 41.060.350.510.79

Build & Price

3D Product Configurator
Outside diameter d1
Bore d2
Type



Finish

Graduations - "How to Order"

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part

Total US Dollars (net)
$28.16
In Stock: 12
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$28.16
100249$25.81
250499$23.47
≥ 500$21.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.185 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 436.1-24-B5-A-MTGN 436.1-24-B5-B-MTGN 436.1-24-B5-S-MTGN 436.1-24-B6-A-MTGN 436.1-24-B6-B-MTGN 436.1-24-B6-S-MTGN 436.1-28-B6-A-MTGN 436.1-28-B6-B-MTGN 436.1-28-B6-S-MTGN 436.1-28-B8-A-MTGN 436.1-28-B8-B-MTGN 436.1-28-B8-S-MT

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.