GN 473 Base Plate Mounting Clamps Aluminum

Photo

GN 473 Aluminum Base Plate Mounting Clamps Finish: MT - Matte, tumbled finish
Finish: MT - Matte, tumbled finish
GN 473 Aluminum Base Plate Mounting Clamps Finish: MT - Matte, tumbled finish GN 473 Aluminum Base Plate Mounting Clamps Finish: ELS - Anodized finish, black

Product description

Information

Base plate mounting clamps Gn 473 have a horizontal and a vertical clamping bore. The vertical clamping bore can also fit square tubes.

The bore distance m corresponds to GN 477 mounting clamps, GN 485 base plate swivel mounting clamps, flanged mounting bolts GN 480 as well as retaining magnets GN 51.6.

In the standard version, the clamping screws are DIN 912 socket cap screws with hexagonal socket. They can be replaced by adjustable lever kits GN 511 (part number see dimensional table).

Specification

Body
Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

Socket cap screws DIN 912
Stainless steel AISI 304


RoHS

Accessory

Adjustable Lever Kits GN 511

Technical drawing

3D
Hide technical drawing
GN 473 Aluminum Base Plate Mounting Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
for shaft
tolerance -0.004
b1b2d2d3
Clamping
thread
d4
For screw
l1l2l3l4ms
Square
Adjustable lever  kit for d3
B 80.551.141.24M 4M 40.790.280.280.120.87-511-M4-14
B 100.631.381.50M 5M 50.940.310.310.101.060.31511-M5-16
B 120.631.381.50M 5M 50.980.310.310.101.060.39511-M5-16
B 150.791.611.77M 6M 61.180.390.390.161.260.47511-M6-20
B 160.791.611.77M 6M 61.220.390.390.161.26-511-M6-20
B 200.981.731.97M 6M 61.380.490.490.261.420.63511-M6-25

Build & Price

3D Product Configurator
Bore d1
Finish

Selected Part

Total US Dollars (net)
$22.37
In Stock: 21
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$22.37
1024$20.51
2549$18.65
≥ 50$16.78
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 473-B8-ELSGN 473-B8-MTGN 473-B10-ELSGN 473-B10-MTGN 473-B12-ELSGN 473-B12-MTGN 473-B15-ELSGN 473-B15-MTGN 473-B16-ELSGN 473-B16-MTGN 473-B20-ELSGN 473-B20-MT

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.