GN 474 Two-Way Mounting Clamps Aluminum

Photo

GN 474 Aluminum Two-Way Mounting Clamps Finish: ELS - Anodized finish, black
Finish: ELS - Anodized finish, black
GN 474 Aluminum Two-Way Mounting Clamps Finish: ELS - Anodized finish, black GN 474 Aluminum Two-Way Mounting Clamps Finish: MT - Matte, tumbled finish

Product description

Information

In the standard version, the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by adjustable lever kits GN 511 (part number, see dimensional table).

Specification

Body
Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

Socket cap screws DIN 912
Stainless steel AISI 304


RoHS

Accessory

Adjustable Lever Kits GN 511

Technical drawing

3D
Hide technical drawing
GN 474 Aluminum Two-Way Mounting Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
for shaft
tolerance -0.004
d2
Bore
for shaft
tolerance -0.004
d3
Clamping
thread
kl1l2ms1
Square
s2
Square
Adjustable lever kit for d3
B 8B 8M 40.551.460.530.39--511-M4-14
B 10B 8M 50.631.810.670.470.31-511-M5-16
B 10B 10M 50.631.810.670.470.310.31511-M5-16
B 12B 8M 50.631.890.670.550.39-511-M5-16
B 12B 12M 50.631.890.670.550.390.39511-M5-16
B 15B 10M 60.792.280.810.670.470.31511-M6-20
B 15B 12M 60.792.280.810.670.470.39511-M6-20
B 15B 15M 60.792.280.810.670.470.47511-M6-20
B 16B 12M 60.792.320.810.71-0.39511-M6-20
B 16B 16M 60.792.320.810.71--511-M6-20
B 20B 15M 60.982.560.850.870.630.47511-M6-25
B 20B 16M 60.982.560.850.870.63-511-M6-25
B 20B 20M 60.982.560.850.870.630.63511-M6-25

Build & Price

3D Product Configurator
Bore d1
Bore d2
Finish

Selected Part

Total US Dollars (net)
$17.60
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$17.60
1024$16.13
2549$14.67
≥ 50$13.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 474-B8-B8-MTGN 474-B8-B8-ELSGN 474-B10-B8-MTGN 474-B10-B8-ELSGN 474-B10-B10-MTGN 474-B10-B10-ELSGN 474-B12-B8-MTGN 474-B12-B8-ELSGN 474-B12-B12-MTGN 474-B12-B12-ELSGN 474-B15-B10-MTGN 474-B15-B10-ELSGN 474-B15-B12-MTGN 474-B15-B12-ELSGN 474-B15-B15-MTGN 474-B15-B15-ELSGN 474-B16-B12-MTGN 474-B16-B12-ELSGN 474-B16-B16-MTGN 474-B16-B16-ELSGN 474-B20-B15-MTGN 474-B20-B15-ELSGN 474-B20-B16-MTGN 474-B20-B16-ELSGN 474-B20-B20-MTGN 474-B20-B20-ELS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.