GN 482 Swivel Mounting Clamps Aluminum

Photo

GN 482 Aluminum, Swivel Mounting Clamps Finish: ELS - Anodized finish, black
Type: Q - Clamping bore transverse to the swivel axis
Finish: ELS - Anodized finish, black
Type: Q - Clamping bore transverse to the swivel axis
GN 482 Aluminum, Swivel Mounting Clamps Finish: ELS - Anodized finish, black
Type: Q - Clamping bore transverse to the swivel axis GN 482 Aluminum, Swivel Mounting Clamps Finish: ELS - Anodized finish, black
Type: P - Clamping bore parallel to the swivel axis GN 482 Aluminum, Swivel Mounting Clamps Finish: MT - Matte, tumbled finish
Type: P - Clamping bore parallel to the swivel axis GN 482 Aluminum, Swivel Mounting Clamps Finish: MT - Matte, tumbled finish
Type: Q - Clamping bore transverse to the swivel axis

Product description

Information

Swivel mounting clamps GN 482 can be combined with T-swivel mounting clamps GN 483, swivel mounting clamps GN 484 as well as base plate swivel mounting clamps GN 485 with the same k dimensions to mounting clamp joints. Clamping kits with screw GN 511.1 (type S) and adjustable lever (type K) are available for this purpose.

In addition, the clamping screw d4, which is a DIN 912 socket cap screw with hexagonal socket in the standard design, can be replaced by an adjustable lever kit GN 511.

The part number for ordering is shown in the dimensional table.

Specification

Body
Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

Socket cap screws DIN 912
Stainless steel AISI 304


RoHS

Accessory

Adjustable Lever Kits GN 511
Clamping Kits GN 511.1

Technical drawing

3D
Hide technical drawing
GN 482 Aluminum, Swivel Mounting Clamps sketch

Part Options / Table

Type

QClamping bore transverse to the swivel axis
PClamping bore parallel to the swivel axis
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
for shaft
tolerance -0.004
kd2d3
Swivel
bore
d4
Clamping
thread
l1l2l3l4ms
Square
Clamping kit for d3
Type S / K
(Swivel joint)
Clamping kit
for d4
(Clamping bore)
B 80.630.280.18M 41.571.260.910.310.73-511.1-M4-16-S511.1-M4-16-K511-M4-16
B 100.790.330.22M 51.971.571.140.390.910.31511.1-M5-20-S511.1-M5-20-K511-M5-20
B 120.790.330.22M 51.971.571.140.390.910.39511.1-M5-20-S511.1-M5-20-K511-M5-20
B 150.980.390.26M 62.441.951.420.491.140.47511.1-M6-25-S511.1-M6-25-K511-M6-25
B 160.980.390.26M 62.441.951.420.491.14-511.1-M6-25-S511.1-M6-25-K511-M6-25
B 201.180.390.26M 62.762.171.540.591.320.63511.1-M6-30-S511.1-M6-30-K511-M6-30

Build & Price

3D Product Configurator
Bore d1
Width k
Type


Finish

Selected Part

Total US Dollars (net)
$21.40
In Stock: 15
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$21.40
1024$19.62
2549$17.84
≥ 50$16.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 482-B8-16-Q-ELSGN 482-B8-16-Q-MTGN 482-B8-16-P-ELSGN 482-B8-16-P-MTGN 482-B10-20-Q-ELSGN 482-B10-20-Q-MTGN 482-B10-20-P-ELSGN 482-B10-20-P-MTGN 482-B12-20-Q-ELSGN 482-B12-20-Q-MTGN 482-B12-20-P-ELSGN 482-B12-20-P-MTGN 482-B15-25-Q-ELSGN 482-B15-25-Q-MTGN 482-B15-25-P-ELSGN 482-B15-25-P-MTGN 482-B16-25-Q-ELSGN 482-B16-25-Q-MTGN 482-B16-25-P-ELSGN 482-B16-25-P-MTGN 482-B20-30-Q-ELSGN 482-B20-30-Q-MTGN 482-B20-30-P-ELSGN 482-B20-30-P-MT

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.