GN 514 Locking Indexing Plungers Stainless Steel, with Cardioid Curve Mechanism (Retractable Pen Principle)

Photo

GN 514 Stainless Steel Locking Indexing Plungers, with Cardioid Curve Mechanism Type: A - Without lock nut
Type: A - Without lock nut
GN 514 Stainless Steel Locking Indexing Plungers, with Cardioid Curve Mechanism Type: A - Without lock nut GN 514 Stainless Steel Locking Indexing Plungers, with Cardioid Curve Mechanism Type: AK - With lock nut GN 514 Stainless Steel Locking Indexing Plungers, with Cardioid Curve Mechanism Type: AKN - With stainless steel knob, with lock nut GN 514 Stainless Steel Locking Indexing Plungers, with Cardioid Curve Mechanism Type: AN - With stainless steel knob, without lock nut
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Locking indexing plungers GN 514 feature a cardioid curve mechanism based on the principle of a retractable pen. They offer very ergonomic operation that requires only repeated pressing of the knob. Thanks to their functional principle, they are well suited for use in tight conditions and are also easy to protect against improper operation, if necessary.

First the plunger pin is brought into the protruding position by pressing the knob. In this position, the cardioid curve mechanism automatically engages to lock the part. Pressing the knob again unlocks the mechanism since the plunger pin retracts automatically by spring force once the button is released. The plunger pin must not be subjected to any axial forces and must move easily.

The stainless steel design is suitable for applications in highly corrosive environments thanks to the A4 materials used.

Specification

Body
Stainless steelA4 AISI 316

  • Plunger pin
    Stainless steel AISI 316
    Case-hardened

  • Compression spring
    Stainless steel AISI 316Ti


Knob (Type A / AK)
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Not removable

Knob (Type AN / AKN)
Stainless steel AISI 316
Not removable


RoHS

Technical drawing

3D
Hide technical drawing
GN 514 Stainless Steel Locking Indexing Plungers, with Cardioid Curve Mechanism sketch

Part Options / Table

Type

AWithout lock nut
AKWith lock nut
ANWith stainless steel knob, without lock nut
AKNWith stainless steel knob, with lock nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin  -0.001 / -0.002
Bore +0.001
d2d3el1l2l3l4l5A/Fw1w2Spring load ≈
Initial

End
0.236M 12 x 1.50.750.590.241.500.771.750.350.510.120.351.91 lbf (8.5 N)5.62 lbf (25 N)
0.315M 16 x 1.50.980.750.311.811.002.150.430.670.120.434.05 lbf (18 N)9.89 lbf (44 N)

Build & Price

3D Product Configurator
Pin diameter d1
Type




Werkstoff

Description of Function

  1. In the protruding position, the plunger pin protrudes by distance l1 and is locked.
  2. The knob is pressed by distance w1 thereby unlocking the plunger pin.
  3. Then the plunger pin is retracted by the compression spring and held in the retracted position.
  4. The knob is pressed by distance w2 and locks again in the protruding position after release.

Skizze Seite 2 GN 514

Application Examples

Skizze 2 Seite 2 GN 514

Selected Part

Total US Dollars (net)
$53.92
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$53.92
100249$49.43
250499$44.94
≥ 500$40.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.068 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.