GN 607.3 Short Indexing Plungers Steel, Lock-Out, for Sheet Metal

Photo

GN 607.3 Steel Short Indexing Plungers, Lock-Out, for Sheet Metal

Product description

Information

Short indexing plungers GN 607.3 are designed for installation in thin walled equipment.

Depending on the mounting plate thickness "s", the protruding plunger pin length "l1", and the postion of the hex nut on its center bushing, the plunger nose might not always be fully retractable.

Indexing plungers with lock-out are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

For design reasons the position accuracy of this indexing plunger is not as precise as GN 607.

Specification

Body / securing nut
SteelST, zinc plated, blue passivated finish


Plunger pin
Stainless steel AISI 303
Chemically nickel plated


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

RoHS

Accessory

Double Closed-End Wrench GN 607.9

Technical drawing

3D
Hide technical drawing
GN 607.3 Steel Short Indexing Plungers, Lock-Out, for Sheet Metal sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001 / +0.0002
l1d2d3el2l3l4
Stroke
s
Clamping
distance
A/F1A/F2Spring load ≈
Initial

End
Axial load
0.23620.330.980.390.771.340.390.241 ... 30.670.552.25 lbf (10 N)5.40 lbf (24 N)89.92 lbf (400 N)
0.23620.410.980.390.771.340.390.243 ... 50.670.552.25 lbf (10 N)5.40 lbf (24 N)89.92 lbf (400 N)
0.31500.391.220.470.871.570.470.301 ... 50.750.632.92 lbf (13 N)5.17 lbf (23 N)112 lbf (500 N)
0.31500.471.220.470.871.570.470.303 ... 50.750.632.92 lbf (13 N)5.17 lbf (23 N)112 lbf (500 N)

Build & Price

3D Product Configurator
Pin diameter d1
Stroke l1
Material

Selected Part

Total US Dollars (net)
$24.68
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$24.68
100249$22.63
250499$20.57
≥ 500$18.51
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.086 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.